USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GS
Schneider Eletric GS2AH160 Picture

GS2AH160

Green premium brand logo
Schneider Eletric GS2AH160 Picture
GS2AH160
Green premium brand logo

TeSys GS - red direct frontal rotary handle - for switch disc 600…800 A UL

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    263.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys
    device short name
    GS2AH
    product or component type
    Rotary handle
    handle colour
    Red
    handle front plate colour
    Yellow
    Complementary
    type of operating handle
    External frontal
    marking
    O-I
    rotary handle padlocking
    With
    product compatibility
    GS
    Switch rated current
    600 A
    800 A
    net weight
    0.62 lb(US) (0.28 kg)
    Environment
    standards
    UL
    CSA
    NEMA degree of protection
    NEMA 4/4X
    Ordering and shipping details
    Category
    22640 - IEC DISCONNECT-GS1,LK3
    Discount Schedule
    I11
    GTIN
    00785901015857
    Package weight(Lbs)
    0.27 kg (0.6 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English12
    • French4
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B5 Switch-disconnector fuses TeSys GS (Version 6.0)
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Size pdf
    Size 5.6 MB
    Date 5/15/19
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Digest 178 Catalog 08: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Description
    Digest Section 8 - This section of Digest 178 contains selection information for UL508, UL98 IEC style, and flange mounted and cable operated disconnect switches, operating mechanisms for circuit breakers, and accessories. Replaces Digest 177 section 8; 0100CT1501_SEC-08
    Size pdf
    Size 6.7 MB
    Date 5/12/19
    Description
    Digest Section 8 - This section of Digest 178 contains selection information for UL508, UL98 IEC style, and flange mounted and cable operated disconnect switches, operating mechanisms for circuit breakers, and accessories. Replaces Digest 177 section 8; 0100CT1501_SEC-08
    Manual Motor Control Switches and Disconnects Catalog (Version 3.0)
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    Size pdf
    Size 10.7 MB
    Date 4/8/16
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B5 - Interrupteurs-sectionneurs à fusibles (Version 4.0)
    Description
    Présentation des interrupteurs-sectionneurs à fusibles - gamme TeSys GS
    Size pdf
    Size 5.7 MB
    Date 6/11/19
    Description
    Présentation des interrupteurs-sectionneurs à fusibles - gamme TeSys GS
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    CAD
    Format
    Size
    Date
    Add to My Documents
    GS2/LK4 DISCONNECT SWITCH HANDLES (Version 1.1)
    Files in document
    dwg
    156.4 KB
    dwf
    25.6 KB
    dxf
    560.5 KB
    pdf
    46.1 KB
    Size zip
    Size 788.7 KB
    Date 3/24/14
    Files in document
    dwg
    156.4 KB
    dwf
    25.6 KB
    dxf
    560.5 KB
    pdf
    46.1 KB
    Size zip
    Size 642.2 KB
    Date 7/17/18
    Files in document
    stp
    408.7 KB
    pdf
    233.6 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    600–800 A GS2AH150, GS2AH160, GS2AE5, GS2AE51, GS2AE53, GS2AE6, GS2AE61 Disconnect Switch Component Instruction Bulletin (Version 02)
    Description
    Instruction Bulletin for 600–800 A GS2AH150, GS2AH160, GS2AE5, GS2AE51, GS2AE53, GS2AE6, GS2AE61 Disconnect Switch Components
    Size pdf
    Size 432.9 KB
    Date 10/31/17
    Description
    Instruction Bulletin for 600–800 A GS2AH150, GS2AH160, GS2AE5, GS2AE51, GS2AE53, GS2AE6, GS2AE61 Disconnect Switch Components
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - red direct frontal rotary handle - for switch disc 600…800 A UL
    Description
    TeSys GS - red direct frontal rotary handle - for switch disc 600…800 A UL
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    TeSys GS - red direct frontal rotary handle - for switch disc 600…800 A UL
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 150.1 KB
    Date 8/14/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - red direct frontal rotary handle - for switch disc 600…800 A UL
    Description
    TeSys GS - red direct frontal rotary handle - for switch disc 600…800 A UL
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    TeSys GS - red direct frontal rotary handle - for switch disc 600…800 A UL
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - red direct frontal rotary handle - for switch disc 600…800 A UL
    Description
    TeSys GS - red direct frontal rotary handle - for switch disc 600…800 A UL
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    TeSys GS - red direct frontal rotary handle - for switch disc 600…800 A UL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /