USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GS
Schneider Eletric GS2AH170 Picture

GS2AH170

Green premium brand logo
Schneider Eletric GS2AH170 Picture
GS2AH170
Green premium brand logo

TeSys GS - direct frontal rotary handle - for switch disconnector 800…1200 A UL

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    296.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Rotary handle
    handle colour
    Black
    handle front plate colour
    Grey
    Complementary
    range compatibility
    TeSys GS switch
    type of operating handle
    External frontal
    marking
    O-I
    rotary handle padlocking
    With
    Switch rated current
    1000 A
    1200 A
    800 A
    Environment
    standards
    UL
    CSA
    NEMA degree of protection
    NEMA 4/4X
    Ordering and shipping details
    Category
    22640 - IEC DISCONNECT-GS1,LK3
    Discount Schedule
    I11
    GTIN
    00785901015864
    Package weight(Lbs)
    0.34 kg (0.75 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 08: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Description
    Digest Section 8 - This section of Digest 178 contains selection information for UL508, UL98 IEC style, and flange mounted and cable operated disconnect switches, operating mechanisms for circuit breakers, and accessories. Replaces Digest 177 section 8; 0100CT1501_SEC-08
    Size pdf
    Size 6.7 MB
    Date 5/12/19
    Description
    Digest Section 8 - This section of Digest 178 contains selection information for UL508, UL98 IEC style, and flange mounted and cable operated disconnect switches, operating mechanisms for circuit breakers, and accessories. Replaces Digest 177 section 8; 0100CT1501_SEC-08
    Manual Motor Control Switches and Disconnects Catalog (Version 3.0)
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    Size pdf
    Size 10.7 MB
    Date 4/8/16
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    CAD
    Format
    Size
    Date
    Add to My Documents
    LK4 DISCONNECT SWITCH HANDLES (Version 1.1)
    Files in document
    dwg
    130.9 KB
    dwf
    24.1 KB
    dxf
    545.1 KB
    pdf
    42.7 KB
    Size zip
    Size 742.9 KB
    Date 3/24/14
    Files in document
    dwg
    130.9 KB
    dwf
    24.1 KB
    dxf
    545.1 KB
    pdf
    42.7 KB
    EXT HANDLE ADAPTER IP65 (Version 1.0)
    Files in document
    stp
    634.2 KB
    pdf
    393.3 KB
    Size zip
    Size 1 MB
    Date 10/29/18
    Files in document
    stp
    634.2 KB
    pdf
    393.3 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    800–1200 A GS2AH170, GS2AH180, GS2AE6, GS2AE61 Disconnect Switch Component Instruction Bulletin (Version 01)
    Description
    Instruction Bulletin for 800–1200 A GS2AH170, GS2AH180, GS2AE6, GS2AE61 Disconnect Switch Component
    Size pdf
    Size 502.3 KB
    Date 10/31/17
    Description
    Instruction Bulletin for 800–1200 A GS2AH170, GS2AH180, GS2AE6, GS2AE61 Disconnect Switch Component
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AH170_ROHS_DECLARATION
    Description
    GS2AH170_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    GS2AH170_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 150.1 KB
    Date 8/14/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AH170_REACH_DECLARATION
    Description
    GS2AH170_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    GS2AH170_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AH170_ROHS_CHINA_DECLARATION
    Description
    GS2AH170_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    GS2AH170_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /