USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GS
Schneider Eletric GS2EU3N Picture

GS2EU3N

Schneider Eletric GS2EU3N Picture
GS2EU3N

TeSys GS - switch-disconnector-fuse - 3 P - UL - 30 A- fuse size J

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    260.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GS
    device short name
    GS2EU
    product or component type
    Switch-disconnector-fuse
    poles description
    3P
    protected poles description
    3t
    contacts type and composition
    3 NO
    [Ith] conventional free air thermal current
    30 A 104 °F (40 °C)
    [Ie] rated operational current
    30 A
    fuse type
    UL
    fuse size
    J
    network type
    DC
    AC
    network frequency
    50/60 Hz
    Complementary
    type of operating handle
    External frontal
    mounting support
    Rail
    Plate
    [Ui] rated insulation voltage
    750 V
    [Uimp] rated impulse withstand voltage
    8 kV
    rated operational power in W
    15 kW 400 V
    18.5 kW 500 V
    25 kW 690 V
    short-circuit withstand
    17.6 kA
    mechanical durability
    10000 cycles
    electrical durability
    6000 cycles
    connections - terminals
    Power circuit lugs-ring terminals 0.00…0.02 in² (2…13 mm²)
    tightening torque
    Power circuit 58.41 lbf.in (6.6 N.m)
    Environment
    standards
    UL98
    CSA C22.2 No 4
    IP degree of protection
    IP20 IEC 60529 with terminal cover)
    ambient air temperature for operation
    -4…158 °F (-20…70 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    fire resistance
    1760 °F (960 °C) body
    height
    5.35 in (136 mm)
    width
    5.88 in (149.3 mm)
    depth
    4.84 in (123 mm)
    Ordering and shipping details
    Category
    22640 - IEC DISCONNECT-GS1,LK3
    Discount Schedule
    I11
    GTIN
    00785901149460
    Package weight(Lbs)
    1.72 kg (3.79 lb(US))
    Returnability
    Yes
    Country of origin
    TN
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
  • View more View less

    Documents

    Language
    • All Languages12
    • English10
    • French4
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B5 Switch-disconnector fuses TeSys GS (Version 6.0)
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Size pdf
    Size 5.6 MB
    Date 5/15/19
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    Digest 178 Catalog 08: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Description
    Digest Section 8 - This section of Digest 178 contains selection information for UL508, UL98 IEC style, and flange mounted and cable operated disconnect switches, operating mechanisms for circuit breakers, and accessories. Replaces Digest 177 section 8; 0100CT1501_SEC-08
    Size pdf
    Size 6.7 MB
    Date 5/12/19
    Description
    Digest Section 8 - This section of Digest 178 contains selection information for UL508, UL98 IEC style, and flange mounted and cable operated disconnect switches, operating mechanisms for circuit breakers, and accessories. Replaces Digest 177 section 8; 0100CT1501_SEC-08
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B5 - Interrupteurs-sectionneurs à fusibles (Version 4.0)
    Description
    Présentation des interrupteurs-sectionneurs à fusibles - gamme TeSys GS
    Size pdf
    Size 5.7 MB
    Date 6/11/19
    Description
    Présentation des interrupteurs-sectionneurs à fusibles - gamme TeSys GS
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    CAD
    Format
    Size
    Date
    Add to My Documents
    30A GS2 DISCONNECT SWITCH CLASS J FUSE (Version 1.1)
    Files in document
    dwg
    108.6 KB
    dwf
    20.2 KB
    dxf
    583.6 KB
    pdf
    38.6 KB
    Size zip
    Size 750.9 KB
    Date 9/2/14
    Files in document
    dwg
    108.6 KB
    dwf
    20.2 KB
    dxf
    583.6 KB
    pdf
    38.6 KB
    Size zip
    Size 884.6 KB
    Date 7/17/18
    Files in document
    stp
    630.8 KB
    pdf
    253.8 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    30–60–100 A GS2EU3N, GS2GU3N, GS2GLU3N, GS2JU3N, GS2JLU3N, Instruction Bulletin (Version 05)
    Description
    Instruction Bulletin for disconnect switches, 30–60–100 A GS2EU3N, GS2GU3N, GS2GLU3N, GS2JU3N, GS2JLU3N
    Size pdf
    Size 1 MB
    Date 9/30/18
    Description
    Instruction Bulletin for disconnect switches, 30–60–100 A GS2EU3N, GS2GU3N, GS2GLU3N, GS2JU3N, GS2JLU3N
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2EU3N_ROHS_DECLARATION
    Description
    GS2EU3N_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    GS2EU3N_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2EU3N_REACH_DECLARATION
    Description
    GS2EU3N_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    GS2EU3N_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS2EU3N_ROHS_CHINA_DECLARATION
    Description
    GS2EU3N_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    GS2EU3N_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /