USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GV2 Manual Starters and Protectors
Schneider Eletric GV1L3 Picture

GV1L3

Schneider Eletric GV1L3 Picture
GV1L3

Current limiter module, TeSys GV2, on device mounting

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    117.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    accessory / separate part category
    Protection accessory
    product or component type
    Current limiting module
    function of module
    Increasing the breaking capacity of a circuit breaker
    range compatibility
    TeSys GV2
    product compatibility
    GV2RT
    GV2ME
    GV2P
    GV2L
    mounting location
    On top of the circuit breaker
    [Ie] rated operational current
    32 A
    [Ith] conventional free air thermal current
    63 A IEC 60947-1
    operating threshold
    1500 A
    breaking capacity
    <= 100 kA depending on protective device
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz IEC 60947-1
    Complementary
    connections - terminals
    Screw clamp terminals 1 x 0.00…0.04 in² (1.5…25 mm²) rigid
    Screw clamp terminals 2 x 0.00…0.02 in² (1.5…10 mm²) rigid
    Screw clamp terminals 1 x 0.00…0.04 in² (1.5…25 mm²) flexible without cable end
    Screw clamp terminals 2 x 0.00…0.02 in² (1.5…10 mm²) flexible without cable end
    Screw clamp terminals 1 x 0.00…0.02 in² (1.5…16 mm²) flexible with cable end
    Screw clamp terminals 2 x 0.00…0.01 in² (1.5…4 mm²) flexible with cable end
    tightening torque
    19.47 lbf.in (2.2 N.m)
    net weight
    0.29 lb(US) (0.13 kg)
    Ordering and shipping details
    Category
    22366 - MAN STR PROTECTORS-GV1/GV3
    Discount Schedule
    I11
    GTIN
    00785901209959
    Package weight(Lbs)
    0.12 kg (0.27 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English11
    • Chinese3
    • French6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Size pdf
    Size 6.8 MB
    Date 9/13/19
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B6 circuit breakers TeSys GV GB (Version 6.0)
    Description
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    Size pdf
    Size 25.6 MB
    Date 5/15/19
    Description
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    Size pdf
    Size 4.1 MB
    Date 5/21/15
    TeSys GV Series Manual Motor Starters and Protectors Catalog (Version 1.0)
    Description
    Schneider Electric offers a complete line of products for the manual control and protection of motors. This catalog covers those devices designed to meet IEC standards for protection and control.
    Size pdf
    Size 10 MB
    Date 6/29/10
    Description
    Schneider Electric offers a complete line of products for the manual control and protection of motors. This catalog covers those devices designed to meet IEC standards for protection and control.
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B6 - Disjoncteurs (Version 4.0)
    Description
    Présentation des disjoncteurs des gammes GV (protection des moteurs) et GB (protection des circuits et autres équipements)
    Size pdf
    Size 26.1 MB
    Date 6/11/19
    Description
    Présentation des disjoncteurs des gammes GV (protection des moteurs) et GB (protection des circuits et autres équipements)
    Size pdf
    Size 9.5 MB
    Date 11/22/18
    Size pdf
    Size 7.3 MB
    Date 5/21/15
    CAD
    Format
    Size
    Date
    Add to My Documents
    GV2ME-GV2P CURRENT LIMITING (Version 1.0)
    Files in document
    stp
    706.6 KB
    zip
    454.9 KB
    Size zip
    Size 1.1 MB
    Date 9/11/13
    Files in document
    stp
    706.6 KB
    zip
    454.9 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 4/1/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GV1L3_ROHS_DECLARATION
    Description
    GV1L3_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    GV1L3_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GV1L3_REACH_DECLARATION
    Description
    GV1L3_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    GV1L3_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    GV1L3_ROHS_CHINA_DECLARATION
    Description
    GV1L3_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    GV1L3_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Connections and Schema

    Current Limiter

    GV1L3



Compare products: /