USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GV2 Manual Starters and Protectors
Schneider Eletric GV2ME023 Picture

GV2ME023

Green premium brand logo
Schneider Eletric GV2ME023 Picture
GV2ME023
Green premium brand logo

TeSys GV2 Manual Starter and Protector, thermal magnetic circuit protector, push buttons, 0.16...0.25 A, spring terminals

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    159.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GV2
    device short name
    GV2ME
    device application
    Motor
    trip unit technology
    Thermal-magnetic
    Complementary
    poles description
    3P
    network type
    AC
    utilisation category
    AC-3 IEC 60947-4-1
    Category A IEC 60947-2
    network frequency
    50/60 Hz IEC 60947-4-1
    fixing mode
    35 mm symmetrical DIN rail clipped
    Panel screwed with adaptor plate)
    operating position
    Any position
    motor power kW
    0.06 kW 400/415 V AC 50/60 Hz
    breaking capacity
    100 kA Icu 230/240 V AC 50/60 Hz IEC 60947-2
    100 kA Icu 400/415 V AC 50/60 Hz IEC 60947-2
    100 kA Icu 440 V AC 50/60 Hz IEC 60947-2
    100 kA Icu 500 V AC 50/60 Hz IEC 60947-2
    100 kA Icu 690 V AC 50/60 Hz IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    100 % 690 V AC 50/60 Hz IEC 60947-2
    100 % 500 V AC 50/60 Hz IEC 60947-2
    100 % 230/240 V AC 50/60 Hz IEC 60947-2
    100 % 440 V AC 50/60 Hz IEC 60947-2
    100 % 400/415 V AC 50/60 Hz IEC 60947-2
    control type
    Push-button
    Line Rated Current
    0.25 A
    thermal protection adjustment range
    0.16…0.25 A
    magnetic tripping current
    2.4 A
    [Ue] rated operational voltage
    690 V AC 50/60 Hz IEC 60947-2
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz IEC 60947-2
    [Ith] conventional free air thermal current
    0.25 A IEC 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947-2
    power dissipation per pole
    2.5 W
    mechanical durability
    100000 cycles
    electrical durability
    100000 cycles AC-3 440 V
    maximum operating rate
    25 cyc/h
    rated duty
    Continuous IEC 60947-4-1
    connections - terminals
    spring terminals 2 0.00…0.01 in² (1…6 mm²) solid
    spring terminals 2 0.00…0.01 in² (1.5…4 mm²) flexible without cable end
    suitability for isolation
    Yes IEC 60947-1
    phase failure sensitivity
    Yes IEC 60947-4-1
    height
    3.98 in (101 mm)
    width
    1.77 in (45 mm)
    depth
    3.09 in (78.5 mm)
    net weight
    0.62 lb(US) (0.28 kg)
    Environment
    standards
    EN/IEC 60947-2
    EN/IEC 60947-4-1
    CSA C22.2 No 60947-4-1
    UL 60947-4-1
    product certifications
    IECEE CB Scheme
    UL
    CSA
    CCC
    EAC
    ATEX
    BV
    LROS (Lloyds register of shipping)
    DNV-GL
    RINA
    protective treatment
    TH
    IP degree of protection
    IP20 IEC 60529
    IK degree of protection
    IK04
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    fire resistance
    1760 °F (960 °C) IEC 60695-2-1
    operating altitude
    6561.68 ft (2000 m)
    Ordering and shipping details
    Category
    22367 - MANUAL STR PROTECTOR - GV2
    Discount Schedule
    I11
    GTIN
    00785901212065
    Package weight(Lbs)
    0.28 kg (0.62 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages17
    • English16
    • Chinese6
    • French9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B6 circuit breakers TeSys GV GB (Version 6.0)
    Description
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    Size pdf
    Size 25.6 MB
    Date 5/15/19
    Description
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B6 - Disjoncteurs (Version 4.0)
    Description
    Présentation des disjoncteurs des gammes GV (protection des moteurs) et GB (protection des circuits et autres équipements)
    Size pdf
    Size 26.1 MB
    Date 6/11/19
    Description
    Présentation des disjoncteurs des gammes GV (protection des moteurs) et GB (protection des circuits et autres équipements)
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 882.2 KB
    Date 12/1/18
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    CAD
    Format
    Size
    Date
    Add to My Documents
    SPRING TERM. MCB (Version 1.0)
    Files in document
    stp
    436.4 KB
    zip
    436.6 KB
    Size zip
    Size 872.9 KB
    Date 9/11/13
    Files in document
    stp
    436.4 KB
    zip
    436.6 KB
    Size zip
    Size 106.1 KB
    Date 1/19/07
    Files in document
    dwf
    2.1 KB
    dxf
    56.1 KB
    wmf
    6.1 KB
    dwg
    41.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    ATEX certification GV2 (Version 1.0)
    Description
    ATEX certificate and CE conformity declaration for GV2 circuit breakers
    Size pdf
    Size 789.5 KB
    Date 3/15/16
    Description
    ATEX certificate and CE conformity declaration for GV2 circuit breakers
    Size pdf
    Size 2.5 MB
    Date 11/23/15
    Size pdf
    Size 466.4 KB
    Date 4/1/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 321.4 KB
    Date 7/1/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GV2ME023_ROHS_DECLARATION
    Description
    GV2ME023_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    GV2ME023_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 150.1 KB
    Date 8/14/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GV2ME023_REACH_DECLARATION
    Description
    GV2ME023_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    GV2ME023_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GV2ME023_ROHS_CHINA_DECLARATION
    Description
    GV2ME023_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    GV2ME023_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Performance Curves

    Thermal-Magnetic Tripping Curves for GV2ME and GV2P

    Average Operating Times at 20 °C Related to Multiples of the Setting Current


    1
    3 poles from cold state
    2
    2 poles from cold state
    3
    3 poles from hot state

    Current Limitation on Short-Circuit for GV2ME and GV2P (3-Phase 400/415 V))

    Dynamic Stress

    I peak = f (prospective Isc) at 1.05 Ue = 435 V


    1
    Maximum peak current
    2
    24-32 A
    3
    20-25 A
    4
    17-23 A
    5
    13-18 A
    6
    9-14 A
    7
    6-10 A
    8
    4-6.3 A
    9
    2.5-4 A
    10
    1.6-2.5 A
    11
    1-1.6 A
    12
    Limit of rated ultimate breaking capacity on short-circuit of GV2ME (14, 18, 23, and 25 A ratings).

    Thermal Limit on Short-Circuit for GV2ME

    Thermal Limit in kA2s in the Magnetic Operating Zone

    Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


    1
    24-32 A
    2
    20-25 A
    3
    17-23 A
    4
    13-18 A
    5
    9-14 A
    6
    6-10 A
    7
    4-6.3 A
    8
    2.5-4 A
    9
    1.6-2.5 A
    10
    1-1.6 A


  • Dimensions Drawings

    Dimension

    GV2ME


    (1)
    Maximum
    X1 Electrical clearance = 40 mm for Ue ≤ 690 V

    b

    GV2ME●●

    89

    GV2ME●●3

    101

    Mounting

    GV2ME

    On 35 mm rail


    c = 78.5 on AM1 DP200 (35 x 7.5)

    c = 86 on AM1 DE200, ED200 (35 x 15)

    On panel with adapter plate GV2AF02


    On pre-slotted plate AM1 PA


    On rails DZ5 MB201


    GV2AF01

    Combination GV2ME + TeSys k contactor


    GV2AF3

    Combination GV2ME + TeSys d contactor


    GV2ME +

    LC1D09…D18

    LC1D25 and D32

    b

    176.4

    186.8

    c1

    94.1

    100.4

    c

    99.6

    105.9

    GV2AF4 + LAD311

    Combination GV2ME + TeSys d contactor


    GV2ME +

    LC1D09…D18

    LC1D25 and D32

    b

    176.4

    186.8

    c1

    103.1

    136.4

    c

    135.6

    141.9

    d1

    107

    107

    d

    112.5

    112.5

    GV2ME + GV1L3 (Current Limiter)


    X1 = 10 mm for Ue = 230 V or 30 mm for 230 V < Ue ≤ 690 V


  • Connections and Schema

    GV2ME•• and GV2RT


    Connection of Undervoltage Trip for Dangerous Machines (Conforming to INRS) on GV2ME Only



Compare products: /