Schneider Electric USA Website

Welcome to our website.

Select your location

View all TeSys GV3 Manual Starters and Protectors
Schneider Eletric GV3A07 Picture

GV3A07

Green premium brand logo
Schneider Eletric GV3A07 Picture
GV3A07
Green premium brand logo

TeSys GV3 - auxiliary contact - 1 NO + 1 NC early-break + 2 volt-free terminals

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 40.40 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    device short name
    GV3A
    product or component type
    Auxiliary contact block
    product compatibility
    GV3ME
    mounting location
    Right side
    pole contact composition
    1 NO + 1 NC + 2 volt-free terminals
    connections - terminals
    screw clamp terminals 1 0.00…0.00 in² (1…2.5 mm²)solid
    screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)solid
    screw clamp terminals 1 0.00…0.00 in² (0.75…2.5 mm²)flexible without cable end
    screw clamp terminals 2 0.00…0.00 in² (0.75…2.5 mm²)flexible without cable end
    screw clamp terminals 1 0.00…0.00 in² (0.75…2.5 mm²)flexible with cable end
    screw clamp terminals 2 0.00…0.00 in² (0.75…1.5 mm²)flexible with cable end
    quantity per set
    Set of 10
    Complementary
    [Ui] rated insulation voltage
    600 V UL 508
    690 V IEC 60947-1
    600 V CSA C22.2 No 14
    [Ue] rated operational voltage
    48...690 V AC
    24...220 V DC
    [Ith] conventional free air thermal current
    6 A
    protection type
    GB2CB... circuit breaker rating according to operational current for Ue <= 415 V
    GG fuse 6 A
    mechanical durability
    100000 cycles
    rated operational power in VA
    350 VA 48 V AC-11 100000 cycles
    700 VA 440 V AC-11 100000 cycles
    700 VA 500 V AC-11 100000 cycles
    400 VA 690 V AC-11 100000 cycles
    500 VA 110…127 V AC-11 100000 cycles
    800 VA 220…240 V AC-11 100000 cycles
    850 VA 380…415 V AC-11 100000 cycles
    rated operational power in W
    180 W 24 V DC-11 100000 cycles
    240 W 48 V DC-11 100000 cycles
    180 W 60 V DC-11 100000 cycles
    140 W 110 V DC-11 100000 cycles
    120 W 220 V DC-11 100000 cycles
    product weight
    0.15 lb(US) (0.07 kg)
    Environment
    environmental characteristic
    Normal environment
    Ordering and shipping details
    Category
    22366 - MAN STR PROTECTORS-GV1/GV3
    Discount Schedule
    I11
    GTIN
    00785901343417
    Package weight(Lbs)
    0.05 kg (0.1 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Chinese1
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    TeSys GV Series Manual Motor Starters and Protectors Catalog (Version 1.0)
    Description
    Schneider Electric offers a complete line of products for the manual control and protection of motors. This catalog covers those devices designed to meet IEC standards for protection and control.
    Size pdf
    Size 10 MB
    Date 6/29/10
    Description
    Schneider Electric offers a complete line of products for the manual control and protection of motors. This catalog covers those devices designed to meet IEC standards for protection and control.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 300.8 KB
    Date 9/17/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GV3A07 : TeSys GV3 - auxiliary contact - 1 NO + 1 NC early-break + 2 volt-free terminals
    Description
    TeSys GV3 - auxiliary contact - 1 NO + 1 NC early-break + 2 volt-free terminals
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    TeSys GV3 - auxiliary contact - 1 NO + 1 NC early-break + 2 volt-free terminals
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 278.2 KB
    Date 8/29/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GV3A07 : TeSys GV3 - auxiliary contact - 1 NO + 1 NC early-break + 2 volt-free terminals
    Description
    TeSys GV3 - auxiliary contact - 1 NO + 1 NC early-break + 2 volt-free terminals
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    TeSys GV3 - auxiliary contact - 1 NO + 1 NC early-break + 2 volt-free terminals
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GV3A07 : TeSys GV3 - auxiliary contact - 1 NO + 1 NC early-break + 2 volt-free terminals
    Description
    TeSys GV3 - auxiliary contact - 1 NO + 1 NC early-break + 2 volt-free terminals
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    TeSys GV3 - auxiliary contact - 1 NO + 1 NC early-break + 2 volt-free terminals
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /