USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GV3 Manual Starters and Protectors
Schneider Eletric GV3P40 Picture

GV3P40

Green premium brand logo
Schneider Eletric GV3P40 Picture
GV3P40
Green premium brand logo

TeSys GV3 Manual Starter and Protector, thermal magnetic circuit protector, rotary knob, 30 to 40 A, EverLink BTR

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    504.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GV3
    device short name
    GV3P
    device application
    Motor
    trip unit technology
    Thermal-magnetic
    Complementary
    poles description
    3P
    network type
    AC
    utilisation category
    AC-3 IEC 60947-4-1
    Category A IEC 60947-2
    network frequency
    50/60 Hz IEC 60947-4-1
    fixing mode
    35 mm symmetrical DIN rail clipped
    Panel screwed with 3 x M4 screws)
    operating position
    Any position
    motor power kW
    18.5 kW 400/415 V AC 50/60 Hz
    22 kW 500 V AC 50/60 Hz
    37 kW 690 V AC 50/60 Hz
    breaking capacity
    100 kA Icu 230/240 V AC 50/60 Hz IEC 60947-2
    50 kA Icu 440 V AC 50/60 Hz IEC 60947-2
    6 kA Icu 690 V AC 50/60 Hz IEC 60947-2
    50 kA Icu 400/415 V AC 50/60 Hz IEC 60947-2
    12 kA Icu 500 V AC 50/60 Hz IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    100 % 230/240 V AC 50/60 Hz IEC 60947-2
    100 % 440 V AC 50/60 Hz IEC 60947-2
    100 % 400/415 V AC 50/60 Hz IEC 60947-2
    50 % 500 V AC 50/60 Hz IEC 60947-2
    50 % 690 V AC 50/60 Hz IEC 60947-2
    control type
    Rotary knob
    Line Rated Current
    40 A
    thermal protection adjustment range
    30…40 A
    magnetic tripping current
    560 A
    [Ue] rated operational voltage
    690 V AC 50/60 Hz IEC 60947-2
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz IEC 60947-2
    [Ith] conventional free air thermal current
    40 A IEC 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947-2
    power dissipation per pole
    8 W
    mechanical durability
    50000 cycles
    electrical durability
    50000 cycles AC-3 440 V In
    maximum operating rate
    25 cyc/h
    rated duty
    Continuous IEC 60947-4-1
    connections - terminals
    EverLink BTR screw connectors 2 0.00…0.04 in² (1…25 mm²) solid
    EverLink BTR screw connectors 2 0.00…0.04 in² (1…25 mm²) flexible without cable end
    EverLink BTR screw connectors 2 0.00…0.04 in² (1…25 mm²) flexible with cable end
    tightening torque
    44.25 lbf.in (5 N.m) EverLink BTR screw connectors 0.04 in² (25 mm²)
    70.81 lbf.in (8 N.m) EverLink BTR screw connectors 0.05 in² (35 mm²)
    suitability for isolation
    Yes IEC 60947-1
    phase failure sensitivity
    Yes IEC 60947-4-1
    height
    5.20 in (132 mm)
    width
    2.17 in (55 mm)
    depth
    5.35 in (136 mm)
    net weight
    2.12 lb(US) (0.96 kg)
    Environment
    standards
    EN/IEC 60947-2
    EN/IEC 60947-4-1
    CSA C22.2 No 60947-4-1
    UL 60947-4-1
    product certifications
    IECEE CB Scheme
    UL
    CSA
    CCC
    EAC
    ATEX
    BV
    LROS (Lloyds register of shipping)
    DNV-GL
    ABS
    protective treatment
    TH
    IP degree of protection
    IP20 IEC 60529
    IK degree of protection
    IK09
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    fire resistance
    1760 °F (960 °C) IEC 60695-2-1
    operating altitude
    9842.52 ft (3000 m)
    Ordering and shipping details
    Category
    22366 - MAN STR PROTECTORS-GV1/GV3
    Discount Schedule
    I11
    GTIN
    00785901477204
    Package weight(Lbs)
    1.00 kg (2.2 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    End of Life Information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages26
    • English24
    • Chinese8
    • French14
    • German8
    • Italian8
    • Portuguese8
    • Russian8
    • Spanish8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Size pdf
    Size 6.8 MB
    Date 9/13/19
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter A6 - Circuit breaker + contactor coordination tables and design guidelines (Version 6.1)
    Description
    Coordination betw protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categoriesContactors for specific application;standards, protection against contact, protective treatments
    Size pdf
    Size 3.3 MB
    Date 7/12/19
    Description
    Coordination betw protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categoriesContactors for specific application;standards, protection against contact, protective treatments
    TeSys catalogue - 2019 - 2020 - chapter B6 circuit breakers TeSys GV GB (Version 6.0)
    Description
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    Size pdf
    Size 25.6 MB
    Date 5/15/19
    Description
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    TeSys GV Series Manual Motor Starters and Protectors Catalog (Version 1.0)
    Description
    Schneider Electric offers a complete line of products for the manual control and protection of motors. This catalog covers those devices designed to meet IEC standards for protection and control.
    Size pdf
    Size 10 MB
    Date 6/29/10
    Description
    Schneider Electric offers a complete line of products for the manual control and protection of motors. This catalog covers those devices designed to meet IEC standards for protection and control.
    Catalogue TeSys 2019 - Chapitre A6 - Coordination et normes (Version 3.1)
    Description
    Règles de coordination entre composants de commande et de protection des démarreurs-moteursSuggestions de combinaisons de produits TeSys; Contacteurs: description des catégories dutilisation, normes, aide au choix; Aide au choix contacteurs pour applications particulières; Description des normes, des traitement de surface des produits, de protection (indices IP )...
    Size pdf
    Size 3.5 MB
    Date 7/12/19
    Description
    Règles de coordination entre composants de commande et de protection des démarreurs-moteursSuggestions de combinaisons de produits TeSys; Contacteurs: description des catégories dutilisation, normes, aide au choix; Aide au choix contacteurs pour applications particulières; Description des normes, des traitement de surface des produits, de protection (indices IP )...
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B6 - Disjoncteurs (Version 4.0)
    Description
    Présentation des disjoncteurs des gammes GV (protection des moteurs) et GB (protection des circuits et autres équipements)
    Size pdf
    Size 26.1 MB
    Date 6/11/19
    Description
    Présentation des disjoncteurs des gammes GV (protection des moteurs) et GB (protection des circuits et autres équipements)
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 9/1/18
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for GV3P40: TeSys GV3-Circuit breaker-thermal-magnetic - 30…40A - EverLink BTR connectors (Version 3.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for GV3P40: TeSys GV3-Circuit breaker-thermal-magnetic - 30…40A - EverLink BTR connectors (Version 3.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 1.5 MB
    Date 9/11/13
    Files in document
    stp
    732.4 KB
    zip
    586.2 KB
    pdf
    264.4 KB
    Magnetic motor cicuit-breaker GV3P, GV3L. (Version 1.0)
    Files in document
    dwg
    88.2 KB
    dwf
    6.9 KB
    dxf
    229.8 KB
    wmf
    49.5 KB
    Size zip
    Size 374.4 KB
    Date 3/3/08
    Files in document
    dwg
    88.2 KB
    dwf
    6.9 KB
    dxf
    229.8 KB
    wmf
    49.5 KB
    Magnetic motor cicuit-breaker GV3P, GV3L. (Version 1.0)
    Files in document
    dwg
    59.2 KB
    dwf
    4.8 KB
    dxf
    136.2 KB
    wmf
    31.7 KB
    Size zip
    Size 231.9 KB
    Date 3/3/08
    Files in document
    dwg
    59.2 KB
    dwf
    4.8 KB
    dxf
    136.2 KB
    wmf
    31.7 KB
    Magnetic motor circuit breaker GV3P, GV3L (Version 1.0)
    Files in document
    dwf
    6.2 KB
    dxf
    174.7 KB
    wmf
    33.8 KB
    dwg
    73 KB
    Size zip
    Size 287.6 KB
    Date 3/3/08
    Files in document
    dwf
    6.2 KB
    dxf
    174.7 KB
    wmf
    33.8 KB
    dwg
    73 KB
    Magnetic motor circuit breaker GV3P, GV3L (Version 1.0)
    Files in document
    dwf
    8.6 KB
    dxf
    222.2 KB
    wmf
    48.6 KB
    dwg
    88.6 KB
    Size zip
    Size 368.1 KB
    Date 3/3/08
    Files in document
    dwf
    8.6 KB
    dxf
    222.2 KB
    wmf
    48.6 KB
    dwg
    88.6 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 128.2 KB
    Date 4/2/18
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    GV3 P../L.. - Everlink circuit breaker (Version 07)
    Description
    GV3 P../L.. - Everlink circuit breaker - Instruction sheet
    Size pdf
    Size 1.7 MB
    Date 1/1/18
    Description
    GV3 P../L.. - Everlink circuit breaker - Instruction sheet
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GV3 Manual Starter and Protector, thermal magnetic circuit protector, rotary knob, 30 to 40 A, EverLink BTR
    Description
    TeSys GV3 Manual Starter and Protector, thermal magnetic circuit protector, rotary knob, 30 to 40 A, EverLink BTR
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    TeSys GV3 Manual Starter and Protector, thermal magnetic circuit protector, rotary knob, 30 to 40 A, EverLink BTR
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 316.1 KB
    Date 7/1/19
    Size pdf
    Size 568.5 KB
    Date 3/16/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 352.6 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GV3 Manual Starter and Protector, thermal magnetic circuit protector, rotary knob, 30 to 40 A, EverLink BTR
    Description
    TeSys GV3 Manual Starter and Protector, thermal magnetic circuit protector, rotary knob, 30 to 40 A, EverLink BTR
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    TeSys GV3 Manual Starter and Protector, thermal magnetic circuit protector, rotary knob, 30 to 40 A, EverLink BTR
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 272 KB
    Date 12/21/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GV3 Manual Starter and Protector, thermal magnetic circuit protector, rotary knob, 30 to 40 A, EverLink BTR
    Description
    TeSys GV3 Manual Starter and Protector, thermal magnetic circuit protector, rotary knob, 30 to 40 A, EverLink BTR
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    TeSys GV3 Manual Starter and Protector, thermal magnetic circuit protector, rotary knob, 30 to 40 A, EverLink BTR
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 611 KB
    Date 4/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Performance Curves

    Thermal-Magnetic Tripping Curves

    Average Operating Times at 20 °C Related to Multiples of the Setting Current


    1a
    3 poles from cold state (Ir minimum): GV3P
    1b
    3 poles from cold state (Ir maximum): GV3P
    2a
    3 poles from hot state (Ir minimum): GV3P
    2b
    3 poles from hot state (Ir maximum): GV3P

    Current Limitation on Short-Circuit (3-Phase 400/415 V)

    Dynamic Stress

    I peak = f (prospective Isc) at 1.05 Ue = 435 V


    1
    Maximum peak current
    2
    70-80 A (GV3P80), 62-73 A (GV3P73)
    3
    48-65 A (GV3P65)
    4
    37-50 A (GV3P50)
    5
    30-40 A (GV3P40)
    6
    23-32 A (GV3P32)
    7
    17-25 A (GV3P25)
    8
    12-18 A (GV3P18)
    9
    9-13 A (GV3P13)

    Maximum Thermal Limit on Short-Circuit

    Thermal Limit in kA2s in the Magnetic Operating Zone

    Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


    1
    70-80 (GV3P80) - 62-73 (GV3P73)
    2
    48-65 A (GV3P65)
    3
    37-50 A (GV3P50)
    4
    30-40 A (GV3P40)
    5
    23-32 A (GV3P32)
    6
    17-25 A (GV3P25)
    7
    12-18 A (GV3P18)
    8
    9-13 A (GV3P13)


  • Dimensions Drawings

    GVl3L, GV3P

    Dimensions


    (1)
    Blocks GVAN●●, GVAD●● and GVAM11.
    (2)
    Blocks GV3AU●● and GV3AS●●.

    X1 = Electrical clearance (ISC max) 40 mm for Ue ≤ 500 V, 50 mm for Ue ≤ 690 V

    NOTE: Leave a space of 9 mm between 2 circuit breakers: either an empty space or side-mounting add-on contact blocks. Side by side mounting is possible up to 40 °C.

    Mounting on Rail AM1 DE200 or AM1 ED201


    Panel Mounting, using M4 Screws


    Mounting on Pre-Slotted Plate AM1 PA



  • Connections and Schema

    GV3P••



Compare products: /