Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys GV7 Manual Starters and Protectors
Schneider Eletric GV7AD112 Picture

GV7AD112

Schneider Eletric GV7AD112 Picture
GV7AD112

TeSys GV7 - fault discrimination device - 110-240 V AC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 108.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Fault discrimination device
    range compatibility
    TeSys GV7
    Complementary
    function available
    Differentiation of thermal overload and magnetic fault
    mounting location
    Inside of the front panel
    auxiliary contacts operation
    Fault signal
    [Ue] rated operational voltage
    110 V DC control circuit
    240 V DC control circuit
    110 V AC 50/60 Hz control circuit
    240 V AC 50/60 Hz control circuit
    net weight
    0.22 lb(US) (0.1 kg)
    quantity per set
    Set of 10
    Ordering and shipping details
    Category
    22366 - MAN STR PROTECTORS-GV1/GV3
    Discount Schedule
    I11
    GTIN
    00785901326960
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    prp.document.label.format pdf
    Size 6.8 MB
    Date 9/13/19
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    TeSys GV Series Manual Motor Starters and Protectors Catalog (Version 1.0)
    Description
    Schneider Electric offers a complete line of products for the manual control and protection of motors. This catalog covers those devices designed to meet IEC standards for protection and control.
    prp.document.label.format pdf
    Size 10 MB
    Date 6/29/10
    Description
    Schneider Electric offers a complete line of products for the manual control and protection of motors. This catalog covers those devices designed to meet IEC standards for protection and control.
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys GV7 - fault discrimination device (Version 1.0)
    Files in document
    stp
    255.4 KB
    pdf
    275.6 KB
    prp.document.label.format zip
    Size 531 KB
    Date 7/17/18
    Files in document
    stp
    255.4 KB
    pdf
    275.6 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GV7AD112 : TeSys GV7 - fault discrimination device - 110-240 V AC
    Description
    TeSys GV7 - fault discrimination device - 110-240 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    TeSys GV7 - fault discrimination device - 110-240 V AC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GV7AD112 : TeSys GV7 - fault discrimination device - 110-240 V AC
    Description
    TeSys GV7 - fault discrimination device - 110-240 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    TeSys GV7 - fault discrimination device - 110-240 V AC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GV7AD112 : TeSys GV7 - fault discrimination device - 110-240 V AC
    Description
    TeSys GV7 - fault discrimination device - 110-240 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    TeSys GV7 - fault discrimination device - 110-240 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Connections and Schema

    Electric Trips

    GV7AD111, AD112


    Recommended Application Schemes GV7AD111, AD112

    Fault indication


    Associated components
    KA1: CA2KN or CADN

    Contactor opening on overload


    Associated components KA1: CAD + LAD6K10 or RHKKM1: LC1 D or LC1 F
    KA1: CAD + LAD6K10 or RHK
    KM1: LC1 D or LC1 F


Compare products: /