USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GV7 Manual Starters and Protectors
Schneider Eletric GV7AP04 Picture

GV7AP04

Green premium brand logo
Schneider Eletric GV7AP04 Picture
GV7AP04
Green premium brand logo

Direct rotary handle, TeSys GV5-GV7, red, padlockable, IP40

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    86.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Rotary handle
    device short name
    GV7AP
    range compatibility
    TeSys GV7 motor circuit breaker
    TeSys GV5 motor circuit breaker
    accessory / separate part category
    Control accessory
    rotary handle mounting location
    Front
    rotary handle mounting style
    Direct
    Complementary
    handle colour
    Red
    handle front plate colour
    Yellow
    rotary handle padlocking
    1 to 3 padlocks 0.20…0.31 in (5…8 mm)
    Padlock in OFF position
    net weight
    0.45 lb(US) (0.205 kg)
    Environment
    IP degree of protection
    IP40
    Ordering and shipping details
    Category
    22366 - MAN STR PROTECTORS-GV1/GV3
    Discount Schedule
    I11
    GTIN
    00785901617945
    Package weight(Lbs)
    0.25 kg (0.55 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English12
    • Chinese3
    • French6
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Size pdf
    Size 6.8 MB
    Date 9/13/19
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B6 circuit breakers TeSys GV GB (Version 6.0)
    Description
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    Size pdf
    Size 25.6 MB
    Date 5/15/19
    Description
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    TeSys GV Series Manual Motor Starters and Protectors Catalog (Version 1.0)
    Description
    Schneider Electric offers a complete line of products for the manual control and protection of motors. This catalog covers those devices designed to meet IEC standards for protection and control.
    Size pdf
    Size 10 MB
    Date 6/29/10
    Description
    Schneider Electric offers a complete line of products for the manual control and protection of motors. This catalog covers those devices designed to meet IEC standards for protection and control.
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B6 - Disjoncteurs (Version 4.0)
    Description
    Présentation des disjoncteurs des gammes GV (protection des moteurs) et GB (protection des circuits et autres équipements)
    Size pdf
    Size 26.1 MB
    Date 6/11/19
    Description
    Présentation des disjoncteurs des gammes GV (protection des moteurs) et GB (protection des circuits et autres équipements)
    User guide
    Format
    Size
    Date
    Add to My Documents
    TeSys GV5 / GV6 - Motor Circuit Breakers and Manual Motor Protectors - User Guide (Version 00)
    Description
    This guide provides users, installers, and maintenance personnel with technical information needed tooperate TeSys™ GV5 and TeSys™ GV6 devices in compliance with the IEC/EN and UL/CSA standards.
    Size pdf
    Size 3.6 MB
    Date 3/1/19
    Description
    This guide provides users, installers, and maintenance personnel with technical information needed tooperate TeSys™ GV5 and TeSys™ GV6 devices in compliance with the IEC/EN and UL/CSA standards.
    TeSys GV5 / GV6 - Disjoncteurs moteur et protections moteur multi-fonction (Version 00)
    Description
    Destiné aux utilisateurs, aux installateurs et au personnel de maintenance, ce guide fournit lesinformations techniques nécessaires pour exploiter les appareils TeSys™ GV5 et TeSys™ GV6conformément aux normes IEC/EN et UL/CSA.
    Size pdf
    Size 3.7 MB
    Date 3/1/19
    Description
    Destiné aux utilisateurs, aux installateurs et au personnel de maintenance, ce guide fournit lesinformations techniques nécessaires pour exploiter les appareils TeSys™ GV5 et TeSys™ GV6conformément aux normes IEC/EN et UL/CSA.
    TeSys GV5 / GV6 - Guardamotores y protectores de motor manuales (Version 00)
    Description
    En esta guía se facilita a usuarios, instaladores y personal de mantenimiento la información técnicanecesaria para manipular TeSys™ GV5 y los dispositivos TeSys™ GV6 conforme a las normas IEC/EN yUL/CSA.
    Size pdf
    Size 3.7 MB
    Date 3/1/19
    Description
    En esta guía se facilita a usuarios, instaladores y personal de mantenimiento la información técnicanecesaria para manipular TeSys™ GV5 y los dispositivos TeSys™ GV6 conforme a las normas IEC/EN yUL/CSA.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Direct rotary handle IP40 (Version 1.0)
    Files in document
    dwg
    36.2 KB
    dwf
    1.3 KB
    dxf
    40.9 KB
    wmf
    4.1 KB
    Size zip
    Size 82.5 KB
    Date 1/24/07
    Files in document
    dwg
    36.2 KB
    dwf
    1.3 KB
    dxf
    40.9 KB
    wmf
    4.1 KB
    Direct rotary handle IP40 (Version 1.0)
    Files in document
    dwf
    2.6 KB
    dxf
    61.4 KB
    wmf
    7.8 KB
    dwg
    43.5 KB
    Size zip
    Size 115.3 KB
    Date 1/24/07
    Files in document
    dwf
    2.6 KB
    dxf
    61.4 KB
    wmf
    7.8 KB
    dwg
    43.5 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.3 MB
    Date 7/1/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GV7AP04_ROHS_DECLARATION
    Description
    GV7AP04_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    GV7AP04_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 150.1 KB
    Date 8/14/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GV7AP04_REACH_DECLARATION
    Description
    GV7AP04_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    GV7AP04_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GV7AP04_ROHS_CHINA_DECLARATION
    Description
    GV7AP04_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    GV7AP04_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Direct Rotary Handle GV7AP03, GV7AP04


    Flush-mounting


    Direct Rotary Handle GV7AP03 or GV7AP04 with Conversion Accessory GV7AP05


    Front face cut-out


    Enclosure viewed from top


    Door cut-outs require a minimum distance between the centre of the circuit breaker and the door hinge point Δ ≥ 100 + (h x 5)


Compare products: /