Schneider Electric USA Website

Welcome to our website.

Select your location

View all Galaxy VM
Schneider Eletric GVMS160KGF65S Picture

GVMS160KGF65S

Schneider Eletric GVMS160KGF65S Picture
GVMS160KGF65S

Galaxy VM 160 kVA UPS Single 480-208 V, 65kAIC, Start up 5x8

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Description
    A highly compact, energy efficient 3-phase UPS with an integrated 480-208 volt transformer for data center, facility and industrial applications.
    Model Name
    Galaxy VM 160 kVA UPS Single 480-208 V, 65kAIC, Start up 5x8
    Includes
    Dust filter , Installation guide , Integrated network management , Seismic compliance , Start-Up Service , Top and bottom cable entry
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    General
    Bypass Voltage Tolerance
    +/-10% settable from +/-4/6/8 and 10%
    Max Bypass Input Current
    217 A
    Bypass Protection Device
    400 A
    Output
    Output Power Capacity
    144.0 KW / 160.0 kVA
    Max Configurable Power (Watts)
    144.0 KW / 160.0 kVA
    Nominal Output Voltage
    208 3PH
    Output Voltage Distortion
    Less than 2%
    Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
    Crest Factor
    Unlimited
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 4-wire (3PH + G) (Battery Backup) , (1) Hard Wire 5-wire (3PH + N + G) (Battery Backup)
    Output Voltage Tolerance
    +/- 1% static and +/- 3% at 100% load step
    Output Voltage THD
    < 2% linear load and <3% non-linear load
    Overload Operation
    10 minutes @ 125% and 60 seconds @ 150%
    Required Output Current Protection
    445 A
    Neutral Output Current
    195 A
    Bypass
    Built-in Static Bypass
    Input
    Nominal Input Voltage
    480 3PH
    Input Frequency
    40 - 70 Hz
    Input Connections
    Hard Wire 3-wire (3PH + G)
    Input voltage range for main operations
    360 - 576 (480) V
    Input voltage adjustable range for mains operation
    360 - 576 (480)V
    Maximum Input Current
    278 A
    Input Breaker Capacity
    400 A
    Maximum Short Circuit Withstand (Icw)
    65.0
    Input Total Harmonic Distortion
    Less than 3% for full load
    Type of Input Protection Required
    3-pole breaker
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Nominal Battery Voltage
    480V
    End of Discharge Battery Voltage
    384
    Maximum Available Short Circuit Current
    65 kA
    Efficiency in Battery Operation
    95.50 %
    End of Discharge Maximum Battery Current
    440 A
    Overload Operation
    60 seconds @ 125% and 30 seconds @ 150%
    Communications & Management
    Available SmartSlot™ Interface Quantity
    2
    Control panel
    7" Touch Screen Display
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Emergency Power Off (EPO)
    Optional
    Physical
    Maximum Height
    77.56 inches (1970.0 mm)
    Maximum Width
    70.95 inches (1802.0 mm)
    Maximum Depth
    33.62 inches (854.0 mm)
    Net Weight
    4135.0 lbs (1875.6 kg)
    Shipping Weight
    4235.0 lbs (1920.96 kg)
    Shipping Height
    84.88 inches (2156.0 mm)
    Shipping Width
    80.0 inches (2032.0 mm)
    Shipping Depth
    41.73 inches (1060.0 mm)
    Color
    White
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3333 feet (0-999.9 meters)
    Storage Temperature
    5 - 104 °F (-15 - 40 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-49212 feet (0-14763.6 meters)
    Audible noise at 1 meter from surface of unit
    65.000 dB
    Online Thermal Dissipation
    10919.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    EN/IEC 62040-3 , FCC Part 15 Class A , FCC Part 15 Class B , IBC 2012 and CBC2013 to Sds=2.02g , OSHPD , UL 1778 , cUL Listed
    Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
  • View more View less

    Documents

    Language
    • All Languages13
    • English11
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Galaxy VM Technical brochure - 60hz (Version 0)
    Files in document
    Description
    product spec brochure with Feature/benefits, tech specs
    Size zip
    Size 8.5 MB
    Date 10/7/13
    Files in document
    Description
    product spec brochure with Feature/benefits, tech specs
    User guide
    Format
    Size
    Date
    Add to My Documents
    Galaxy VM 160-225 kVA 480 V UPS (65 kAIC) Installation (Version 4)
    Description
    Provides the certified electrician with information on how to install and connect the Galaxy VM UPS
    Size pdf
    Size 13.2 MB
    Date 2/19/19
    Description
    Provides the certified electrician with information on how to install and connect the Galaxy VM UPS
    Galaxy VM Operation Manual (Version 3)
    Description
    Operation manual containing information on how to use, maintain, and troubleshoot the product
    Size pdf
    Size 3.8 MB
    Date 9/5/18
    Description
    Operation manual containing information on how to use, maintain, and troubleshoot the product
    Galaxy VM 160-225 kVA 480 V Receiving and Unpacking (Version 3)
    Description
    Contains information on storage conditions and how to unpack the Galaxy VM cabinets
    Size pdf
    Size 1.6 MB
    Date 6/17/18
    Description
    Contains information on storage conditions and how to unpack the Galaxy VM cabinets
    Galaxy VM 480-208 V Output Transformer Cabinet (Version 2)
    Description
    Providing the certified electrician with information on how to Install the Galaxy VM Output Transformer Cabinet and connect it to the Galaxy VM UPS.
    Size pdf
    Size 4.9 MB
    Date 7/23/17
    Description
    Providing the certified electrician with information on how to Install the Galaxy VM Output Transformer Cabinet and connect it to the Galaxy VM UPS.
    Galaxy VM Utilisation (Version 3)
    Description
    Manuel d'utilisation contenant des informations sur l'utilisation, l'entretien et le dépannage du produit
    Size pdf
    Size 4 MB
    Date 9/5/18
    Description
    Manuel d'utilisation contenant des informations sur l'utilisation, l'entretien et le dépannage du produit
    Galaxy VM Funcionamiento (Version 3)
    Description
    Manual de usuario con información sobre cómo utilizar, mantener y solucionar problemas del producto
    Size pdf
    Size 4 MB
    Date 9/5/18
    Description
    Manual de usuario con información sobre cómo utilizar, mantener y solucionar problemas del producto
    CAD
    Format
    Size
    Date
    Add to My Documents
    GVMS160KGF65S - Galaxy VM 1 Module 160kVA UPS with Output Transformer (Version 3)
    Files in document
    pdf
    3.6 MB
    zip
    10.6 MB
    Description
    Galaxy VM 65kA, Package
    Size zip
    Size 14.2 MB
    Date 12/3/18
    Files in document
    pdf
    3.6 MB
    zip
    10.6 MB
    Description
    Galaxy VM 65kA, Package
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Galaxy VM modular battery cabinets runtime chart - 480V (Version 0)
    Files in document
    pdf
    654.2 KB
    pdf
    256 KB
    Description
    Battery runtimes for modular battery offer
    Size zip
    Size 910.2 KB
    Date 2/26/14
    Files in document
    pdf
    654.2 KB
    pdf
    256 KB
    Description
    Battery runtimes for modular battery offer
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 181.9 KB
    Date 2/26/18
    Description
    UL listing of Galaxy VM 160/180/225kVA UPS
    Galaxy VM OSHPD pre-approval letter (Version 0)
    Description
    pre-approval lettter for OSHPD certification
    Size pdf
    Size 2.7 MB
    Date 2/6/15
    Description
    pre-approval lettter for OSHPD certification
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    CSI 2004/1995 Galaxy VM 160-225 kVA 480 V Single and Parallel (Version 3)
    Files in document
    pdf
    201.7 KB
    zip
    57.2 KB
    Description
    Guide Specification
    Size zip
    Size 258.9 KB
    Date 9/4/15
    Files in document
    pdf
    201.7 KB
    zip
    57.2 KB
    Description
    Guide Specification
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /