Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Heavy Duty Safety Switches
Schneider Eletric H221NRB Picture

H221NRB

Green premium brand logo Product Logo
Schneider Eletric H221NRB Picture
H221NRB
Green premium brand logo Product Logo

SWITCH FUSIBLE HD 240V 30A 2P NEMA3R

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 447.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Single Throw Safety Switch
    Current Rating
    30 A
    Certifications
    UL listed file E2875
    Enclosure Rating
    NEMA 3R galvannealed steel
    Factory Installed Neutral
    Neutral (factory installed)
    Disconnect Type
    Fusible disconnect
    Short Circuit Current Rating
    10 kA H or K
    200 kA R, J or L
    Mounting Type
    Surface
    Number of Poles
    2
    Electrical Connection
    Lugs
    Duty Rating
    Heavy duty
    Voltage Rating
    250 V DC
    240 V AC
    Wire Size
    AWG 12...AWG 6 aluminium
    AWG 14...AWG 6 copper
    Complementary
    width
    6.63 in (168.40 mm)
    height
    14.88 in (377.95 mm)
    depth
    4.88 in (123.95 mm)
    tightening torque
    5.08 N.m (45 lbf.in) 0.02 in² (13.3 mm²) AWG 6)
    4.52 N.m (40 lbf.in) 0.01 in² (8.367 mm²) AWG 8)
    3.95 N.m (35 lbf.in) 0.00…0.01 in² (2.06…5.261 mm²) AWG 14...AWG 10)
    Ordering and shipping details
    Category
    00009 - H&HU SW,2&3P,N3R,30-200A
    Discount Schedule
    DE1
    GTIN
    00785901478010
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • French3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 03: Safety Switches (Version 1.0)
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/13/19
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Square D Enclosed Safety Switches (Version 06)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    prp.document.label.format pdf
    Size 11.7 MB
    Date 6/6/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    CAD
    Format
    Size
    Date
    Add to My Documents
    2D CAD: Heavy Duty Safety Switches - Seismic, 30A, Visible Blade, NEMA Type 1 General Purpose (Version 1.3)
    Files in document
    zip
    1 MB
    dwf
    45.5 KB
    dxf
    671.6 KB
    dwg
    228.2 KB
    pdf
    123.1 KB
    Description
    2D CAD for HU361E H221N H321N H361 H361N HU361 H361AC H361VW HU361EIVW H361CLR H361NVW H221NVW HU361EI HU361NSS H221NSPLO H361ACVW H361N H361EI H221N H361 H321N HU361SPLO HU361N H221NEI H361EIVW HU361 HU361VW HU361GL HU361EI2 CH222N CH361 CHU361 CH221NRB HU361AWCVW HU362RBEI2 HU363DSEIVW H221NRB H321NRB H361NRB H361RBCLR H361RBGL HU361NRB HU361RB HU361RBEI HU361RBEIVW H361NAWK HU361AC HU361DSEI HU361DSEI2 HU362EI HU661AWKEI. Includes, dimensions drawing, wiring diagrams for fusible and non-fusible, terminal lug data, knockout information, voltage ratings, seismic notes, and horsepower (hp) ratings. Available as DXF, DWF, DWG, and PDF.
    prp.document.label.format zip
    Size 2 MB
    Date 2/13/19
    Files in document
    zip
    1 MB
    dwf
    45.5 KB
    dxf
    671.6 KB
    dwg
    228.2 KB
    pdf
    123.1 KB
    Description
    2D CAD for HU361E H221N H321N H361 H361N HU361 H361AC H361VW HU361EIVW H361CLR H361NVW H221NVW HU361EI HU361NSS H221NSPLO H361ACVW H361N H361EI H221N H361 H321N HU361SPLO HU361N H221NEI H361EIVW HU361 HU361VW HU361GL HU361EI2 CH222N CH361 CHU361 CH221NRB HU361AWCVW HU362RBEI2 HU363DSEIVW H221NRB H321NRB H361NRB H361RBCLR H361RBGL HU361NRB HU361RB HU361RBEI HU361RBEIVW H361NAWK HU361AC HU361DSEI HU361DSEI2 HU362EI HU661AWKEI. Includes, dimensions drawing, wiring diagrams for fusible and non-fusible, terminal lug data, knockout information, voltage ratings, seismic notes, and horsepower (hp) ratings. Available as DXF, DWF, DWG, and PDF.
    2D CAD: Heavy Duty Safety Switches, 30A, Visible Blade, NEMA Type 3R Rainproof (Version 1.3)
    Files in document
    zip
    1.2 MB
    dwf
    48.1 KB
    dwg
    260.7 KB
    dxf
    781.8 KB
    pdf
    88.8 KB
    Description
    2D CAD for HU361RBE H221NRB H321NRB H361NRB H361RB HU361NRB HU361RB H361NRBG H361RBGL HU361RBLC H321NRBVW H361RBVW H361NRBVW H221NRB HU361RB HU361RBEIVW H361RB HU361RBEI2 H361NRB HU361RBEI HU361NRB H361RBCLR HU361RBSPLO H321NRB H221NRBSPLO H221NRBVW HU361RBGLVW HU361RBVW CH221NRB H361NAWK HU361AC HU361AWCVW HU361DSEI HU361DSEI2 HU362EI HU362RBEI2 HU363DSEIVW HU661AWKEI. Includes dimensions, wiring diagrams, terminal lug data, knockout information, voltage ratings, horsepower ratings hp and seismic information. Available as DWF, DXF, DWG, and PDF.
    prp.document.label.format zip
    Size 2.3 MB
    Date 2/13/19
    Files in document
    zip
    1.2 MB
    dwf
    48.1 KB
    dwg
    260.7 KB
    dxf
    781.8 KB
    pdf
    88.8 KB
    Description
    2D CAD for HU361RBE H221NRB H321NRB H361NRB H361RB HU361NRB HU361RB H361NRBG H361RBGL HU361RBLC H321NRBVW H361RBVW H361NRBVW H221NRB HU361RB HU361RBEIVW H361RB HU361RBEI2 H361NRB HU361RBEI HU361NRB H361RBCLR HU361RBSPLO H321NRB H221NRBSPLO H221NRBVW HU361RBGLVW HU361RBVW CH221NRB H361NAWK HU361AC HU361AWCVW HU361DSEI HU361DSEI2 HU362EI HU362RBEI2 HU363DSEIVW HU661AWKEI. Includes dimensions, wiring diagrams, terminal lug data, knockout information, voltage ratings, horsepower ratings hp and seismic information. Available as DWF, DXF, DWG, and PDF.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 552.7 KB
    Date 3/13/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 10/10/00
    prp.document.label.format pdf
    Size 1.4 MB
    Date 10/3/00
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 204.4 KB
    Date 10/27/05
    800A /1200A Heavy Duty Safety Switch Installation: Square D (Version 1)
    Description
    This bulletin contains installation, operation, and maintenance information for 800 A and 1200 A series E04 heavy duty safety switches.
    prp.document.label.format pdf
    Size 656.6 KB
    Date 10/18/05
    Description
    This bulletin contains installation, operation, and maintenance information for 800 A and 1200 A series E04 heavy duty safety switches.
    F Series Safety Switches–Neutral Assembly Replacement Instructions (Version 1)
    Description
    This bulletin contains instructions for the installation or replacement of the neutral assembly in F Series General Duty and Heavy Duty safety switches.
    prp.document.label.format pdf
    Size 551.4 KB
    Date 8/31/05
    Description
    This bulletin contains instructions for the installation or replacement of the neutral assembly in F Series General Duty and Heavy Duty safety switches.
    30–1200 A Safety Switches Maintenance Instructions (Version 1)
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    prp.document.label.format pdf
    Size 658.9 KB
    Date 8/10/05
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    H221NRB : H221NRB_ROHS_CHINA_DECLARATION
    Description
    H221NRB_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    H221NRB_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    H221NRB : H221NRB_ROHS_DECLARATION
    Description
    H221NRB_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    H221NRB_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    H221NRB : H221NRB_REACH_DECLARATION
    Description
    H221NRB_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    H221NRB_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



Compare products: /