Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Heavy Duty Safety Switches
Schneider Eletric H222NDS Picture

H222NDS

Product Logo
Schneider Eletric H222NDS Picture
H222NDS
Product Logo

SW FUSIBLE 240V 60A 2P NEMA4 4X 5 SS/WN

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 2,594.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Single Throw Safety Switch
    Current Rating
    60 A
    Certifications
    UL listed file E2875
    Enclosure Rating
    NEMA 4/4X/5 stainless steel 304
    Factory Installed Neutral
    Neutral (factory installed)
    Disconnect Type
    Fusible disconnect
    Short Circuit Current Rating
    10 kA H or K
    200 kA R, J or L
    Mounting Type
    Surface
    Number of Poles
    2
    Electrical Connection
    Lugs
    Duty Rating
    Heavy duty
    Voltage Rating
    250 V DC
    240 V AC
    Wire Size
    AWG 14...AWG 3 copper
    AWG 12...AWG 3 aluminium
    Complementary
    width
    183.39 mm (7.22 in)
    height
    14.93 in (379.22 mm)
    depth
    5.11 in (129.79 mm)
    tightening torque
    5.65 N.m (50 lbf.in) AWG 3)
    5.08 N.m (45 lbf.in) AWG 6...AWG 4)
    4.52 N.m (40 lbf.in) 0.01 in² (8.367 mm²) AWG 8)
    5.65 N.m (50 lbf.in) 0.00…0.01 in² (2.06…5.261 mm²) AWG 14...AWG 10)
    Ordering and shipping details
    Category
    00010 - H&HU SW,2&3P,N4,SS,30-200A
    Discount Schedule
    DE1
    GTIN
    00785901369417
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Enclosed Safety Switches (Version 06)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    prp.document.label.format pdf
    Size 11.7 MB
    Date 6/6/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    CAD
    Format
    Size
    Date
    Add to My Documents
    2D CAD: Heavy Duty Safety Switches, 30A and 60A, Visible Blade, Series F6, NEMA Type 4, 4X and 5 Stainless Steel (Version 1.4)
    Files in document
    zip
    1.2 MB
    dwf
    40.6 KB
    dwg
    171.8 KB
    dxf
    954 KB
    pdf
    74.1 KB
    Description
    2D CAD for: H221DS H221NDS H321DS H321NDS H361DS H361NDS HU361DS H222DS H222NDS H322DS H322NDS H321NDS. Includes dimensions, wiring diagrams, terminal lug data, horsepower ratings hp, and voltage ratings.
    prp.document.label.format zip
    Size 2.4 MB
    Date 2/13/19
    Files in document
    zip
    1.2 MB
    dwf
    40.6 KB
    dwg
    171.8 KB
    dxf
    954 KB
    pdf
    74.1 KB
    Description
    2D CAD for: H221DS H221NDS H321DS H321NDS H361DS H361NDS HU361DS H222DS H222NDS H322DS H322NDS H321NDS. Includes dimensions, wiring diagrams, terminal lug data, horsepower ratings hp, and voltage ratings.
    2D CAD: Heavy Duty Safety Switches - Seismic, 30A - 60A, Visible Blades, Series F6, NEMA Type 4, 4X AND 5 Stainless Steel (Version 1.1)
    Files in document
    zip
    2.7 MB
    dwf
    44.4 KB
    dwg
    382.8 KB
    dxf
    2.2 MB
    pdf
    109.2 KB
    Description
    2D CAD drawing for H221DS H221NDS H321DS H321NDS H361DS H361NDS HU361DS H222DS H222NDS H322DS H322NDS H361DSEI CHU361DS. Includes dimensions, wiring diagrams for fusible and non-fusible, seismic notes, terminal lug data, voltage ratings, and horsepower ratings. Available as DWG, DXF, DWF, and PDF.
    prp.document.label.format zip
    Size 5.4 MB
    Date 12/9/16
    Files in document
    zip
    2.7 MB
    dwf
    44.4 KB
    dwg
    382.8 KB
    dxf
    2.2 MB
    pdf
    109.2 KB
    Description
    2D CAD drawing for H221DS H221NDS H321DS H321NDS H361DS H361NDS HU361DS H222DS H222NDS H322DS H322NDS H361DSEI CHU361DS. Includes dimensions, wiring diagrams for fusible and non-fusible, seismic notes, terminal lug data, voltage ratings, and horsepower ratings. Available as DWG, DXF, DWF, and PDF.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 552.7 KB
    Date 3/13/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 10/10/00
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    800A /1200A Heavy Duty Safety Switch Installation: Square D (Version 1)
    Description
    This bulletin contains installation, operation, and maintenance information for 800 A and 1200 A series E04 heavy duty safety switches.
    prp.document.label.format pdf
    Size 656.6 KB
    Date 10/18/05
    Description
    This bulletin contains installation, operation, and maintenance information for 800 A and 1200 A series E04 heavy duty safety switches.
    F Series Safety Switches–Neutral Assembly Replacement Instructions (Version 1)
    Description
    This bulletin contains instructions for the installation or replacement of the neutral assembly in F Series General Duty and Heavy Duty safety switches.
    prp.document.label.format pdf
    Size 551.4 KB
    Date 8/31/05
    Description
    This bulletin contains instructions for the installation or replacement of the neutral assembly in F Series General Duty and Heavy Duty safety switches.
    30–1200 A Safety Switches Maintenance Instructions (Version 1)
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    prp.document.label.format pdf
    Size 658.9 KB
    Date 8/10/05
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



Compare products: /