USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Heavy Duty Safety Switches
Schneider Eletric H222NRB Picture

H222NRB

Green premium brand logo Product Logo
Schneider Eletric H222NRB Picture
H222NRB
Green premium brand logo Product Logo

SWITCH FUSIBLE HD 240V 60A 2P NEMA3R

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    842.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Single Throw Safety Switch
    Current Rating
    60 A
    Certifications
    UL listed file E2875
    Enclosure Rating
    NEMA 3R galvannealed steel
    Factory Installed Neutral
    Neutral (factory installed)
    Disconnect Type
    Fusible disconnect
    Short Circuit Current Rating
    10 kA H or K
    200 kA R, J or L
    Mounting Type
    Surface
    Number of Poles
    2
    Electrical Connection
    Lugs
    Duty Rating
    Heavy duty
    Voltage Rating
    250 V DC
    240 V AC
    Wire Size
    AWG 14...AWG 3 copper
    AWG 12...AWG 3 aluminium
    Complementary
    width
    168.40 mm (6.63 in)
    height
    377.95 mm (14.88 in)
    depth
    123.95 mm (4.88 in)
    tightening torque
    5.65 N.m (50 lbf.in) AWG 3)
    5.08 N.m (45 lbf.in) AWG 6...AWG 4)
    4.52 N.m (40 lbf.in) 0.01 in² (8.367 mm²) AWG 8)
    5.65 N.m (50 lbf.in) 0.00…0.01 in² (2.06…5.261 mm²) AWG 14...AWG 10)
    Ordering and shipping details
    Category
    00009 - H&HU SW,2&3P,N3R,30-200A
    Discount Schedule
    DE1
    GTIN
    00785901478034
    Package weight(Lbs)
    3.80 kg (8.38 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 03: Safety Switches (Version 1.0)
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Size pdf
    Size 1.4 MB
    Date 9/13/19
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Square D Enclosed Safety Switches Catalog (Version 1.1)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    Size pdf
    Size 5.5 MB
    Date 8/13/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    CAD
    Format
    Size
    Date
    Add to My Documents
    2D CAD: Heavy Duty Safety Switches, 60A, Visible Blade, NEMA Type 3R (Version 1.3)
    Files in document
    zip
    694.3 KB
    dwf
    33.3 KB
    dwg
    153 KB
    dxf
    448.1 KB
    pdf
    59.4 KB
    Description
    2D CAD drawing for H222NRB H322NRB CH222NRB. Includes dimensions, wiring diagrams for fusible and non-fusible, terminal lug data, knockout information, voltage ratings, and horsepower ratings hp. Available as DWG, DXF, DWF, and PDF.
    Size zip
    Size 1.4 MB
    Date 2/17/10
    Files in document
    zip
    694.3 KB
    dwf
    33.3 KB
    dwg
    153 KB
    dxf
    448.1 KB
    pdf
    59.4 KB
    Description
    2D CAD drawing for H222NRB H322NRB CH222NRB. Includes dimensions, wiring diagrams for fusible and non-fusible, terminal lug data, knockout information, voltage ratings, and horsepower ratings hp. Available as DWG, DXF, DWF, and PDF.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 552.7 KB
    Date 3/13/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 10/10/00
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    800A /1200A Heavy Duty Safety Switch Installation: Square D (Version 1)
    Description
    This bulletin contains installation, operation, and maintenance information for 800 A and 1200 A series E04 heavy duty safety switches.
    Size pdf
    Size 656.6 KB
    Date 10/18/05
    Description
    This bulletin contains installation, operation, and maintenance information for 800 A and 1200 A series E04 heavy duty safety switches.
    F Series Safety Switches–Neutral Assembly Replacement Instructions (Version 1)
    Description
    This bulletin contains instructions for the installation or replacement of the neutral assembly in F Series General Duty and Heavy Duty safety switches.
    Size pdf
    Size 551.4 KB
    Date 8/31/05
    Description
    This bulletin contains instructions for the installation or replacement of the neutral assembly in F Series General Duty and Heavy Duty safety switches.
    30–1200 A Safety Switches Maintenance Instructions (Version 1)
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    Size pdf
    Size 658.9 KB
    Date 8/10/05
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SWITCH FUSIBLE HD 240V 60A 2P NEMA3R
    Description
    SWITCH FUSIBLE HD 240V 60A 2P NEMA3R
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    SWITCH FUSIBLE HD 240V 60A 2P NEMA3R
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SWITCH FUSIBLE HD 240V 60A 2P NEMA3R
    Description
    SWITCH FUSIBLE HD 240V 60A 2P NEMA3R
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    SWITCH FUSIBLE HD 240V 60A 2P NEMA3R
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SWITCH FUSIBLE HD 240V 60A 2P NEMA3R
    Description
    SWITCH FUSIBLE HD 240V 60A 2P NEMA3R
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    SWITCH FUSIBLE HD 240V 60A 2P NEMA3R
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /