USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Heavy Duty Safety Switches
Schneider Eletric H226 Picture

H226

Green premium brand logo Product Logo
Schneider Eletric H226 Picture
H226
Green premium brand logo Product Logo

SWITCH FUSIBLE HD 240V 600A 2P NEMA1

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    5,424.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Single Throw Safety Switch
    Current Rating
    600 A
    Certifications
    UL listed file E2875
    Enclosure Rating
    NEMA 1 steel
    Factory Installed Neutral
    None
    Disconnect Type
    Fusible disconnect
    Short Circuit Current Rating
    10 kA H or K
    200 kA R, J or L
    Mounting Type
    Surface
    Number of Poles
    2
    Electrical Connection
    Lugs
    Duty Rating
    Heavy duty
    Voltage Rating
    250 V DC
    240 V AC
    Wire Size
    AWG 3/0...500 kcmil copper or aluminium
    Complementary
    width
    701.80 mm (27.63 in)
    height
    1276.35 mm (50.25 in)
    depth
    257.30 mm (10.13 in)
    tightening torque
    42.37 N.m (375 lbf.in) AWG 3/0...500 kcmil)
    Ordering and shipping details
    Category
    00053 - H&HU SW,NEMA1,400-1200A
    Discount Schedule
    DE1
    GTIN
    00785901450399
    Package weight(Lbs)
    79.38 kg (175 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 03: Safety Switches (Version 1.0)
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Size pdf
    Size 1.4 MB
    Date 9/13/19
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Square D Enclosed Safety Switches Catalog (Version 1.1)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    Size pdf
    Size 5.5 MB
    Date 8/13/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Heavy Duty Safety Switches Visible Blade Type 600 Ampere Enclosure - NEMA Type 1 General Purpose (Version 1.3)
    Files in document
    zip
    561.3 KB
    dwf
    21.1 KB
    dwg
    124.9 KB
    dxf
    337.4 KB
    pdf
    77.3 KB
    Description
    CAD DRAWING FOR: H226, H226N, H266, H326, H326N, H366, H366N, HU266, HU366
    Size zip
    Size 1.1 MB
    Date 11/11/02
    Files in document
    zip
    561.3 KB
    dwf
    21.1 KB
    dwg
    124.9 KB
    dxf
    337.4 KB
    pdf
    77.3 KB
    Description
    CAD DRAWING FOR: H226, H226N, H266, H326, H326N, H366, H366N, HU266, HU366
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 3/8/01
    Description
    400A and 600A
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    800A /1200A Heavy Duty Safety Switch Installation: Square D (Version 1)
    Description
    This bulletin contains installation, operation, and maintenance information for 800 A and 1200 A series E04 heavy duty safety switches.
    Size pdf
    Size 656.6 KB
    Date 10/18/05
    Description
    This bulletin contains installation, operation, and maintenance information for 800 A and 1200 A series E04 heavy duty safety switches.
    F Series Safety Switches–Neutral Assembly Replacement Instructions (Version 1)
    Description
    This bulletin contains instructions for the installation or replacement of the neutral assembly in F Series General Duty and Heavy Duty safety switches.
    Size pdf
    Size 551.4 KB
    Date 8/31/05
    Description
    This bulletin contains instructions for the installation or replacement of the neutral assembly in F Series General Duty and Heavy Duty safety switches.
    30–1200 A Safety Switches Maintenance Instructions (Version 1)
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    Size pdf
    Size 658.9 KB
    Date 8/10/05
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SWITCH FUSIBLE HD 240V 600A 2P NEMA1
    Description
    SWITCH FUSIBLE HD 240V 600A 2P NEMA1
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    SWITCH FUSIBLE HD 240V 600A 2P NEMA1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SWITCH FUSIBLE HD 240V 600A 2P NEMA1
    Description
    SWITCH FUSIBLE HD 240V 600A 2P NEMA1
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    SWITCH FUSIBLE HD 240V 600A 2P NEMA1
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SWITCH FUSIBLE HD 240V 600A 2P NEMA1
    Description
    SWITCH FUSIBLE HD 240V 600A 2P NEMA1
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    SWITCH FUSIBLE HD 240V 600A 2P NEMA1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /