Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Heavy Duty Safety Switches
Schneider Eletric H326N Picture

H326N

Green premium brand logo Product Logo
Schneider Eletric H326N Picture
H326N
Green premium brand logo Product Logo

Safety switch, heavy duty, fusible, 600A, 3 poles, 200 hp, 240 VAC/250 VDC, neutral factory installed, NEMA1

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 6,519.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Single Throw Safety Switch
    Current Rating
    600 A
    Certifications
    UL listed file E2875
    Enclosure Rating
    NEMA 1 steel
    Factory Installed Neutral
    Neutral (factory installed)
    Disconnect Type
    Fusible disconnect
    Short Circuit Current Rating
    10 kA H or K
    200 kA R, J or L
    Mounting Type
    Surface
    Number of Poles
    3
    Electrical Connection
    Lugs
    Duty Rating
    Heavy duty
    Voltage Rating
    250 V DC
    240 V AC
    Wire Size
    AWG 3/0...500 kcmil copper or aluminium
    Complementary
    Maximum Horse Power Rating
    75 hp 240 V AC 50...60 Hz 3 phase NEC 240.6
    200 hp 240 V AC 50...60 Hz 3 phase NEC 430.52
    50 hp 250 V DC
    Maximum Height
    50.25 in (1276.35 mm)
    depth
    10.13 in (257.30 mm)
    width
    27.63 in (701.80 mm)
    tightening torque
    375 lbf.in (42.37 N.m) AWG 3/0...500 kcmil)
    Ordering and shipping details
    Category
    00053 - H&HU SW,NEMA1,400-1200A
    Discount Schedule
    DE1
    GTIN
    00785901451686
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    175 lb(US) (79.38 kg)
    Returnability
    Yes
    Country of origin
    MX
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    1.17 ft (0.356 m)
    Package 1 width
    2.33 ft (0.711 m)
    Package 1 Length
    4.33 ft (1.321 m)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/13/19
    prp.document.label.format pdf
    Size 11.7 MB
    Date 6/6/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    Heavy Duty Safety Switches Visible Blade Type 600 Ampere Enclosure - NEMA Type 1 General Purpose (Version 1.3)
    Files in document
    zip
    561.3 KB
    dwf
    21.1 KB
    dwg
    124.9 KB
    dxf
    337.4 KB
    pdf
    77.3 KB
    prp.document.label.format zip
    Size 1.1 MB
    Date 11/11/02
    Files in document
    zip
    561.3 KB
    dwf
    21.1 KB
    dwg
    124.9 KB
    dxf
    337.4 KB
    pdf
    77.3 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 552.7 KB
    Date 3/13/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 3/8/01
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 551.4 KB
    Date 8/31/05
    prp.document.label.format pdf
    Size 658.9 KB
    Date 8/10/05
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    H326N : H326N_ROHS_CHINA_DECLARATION
    Description
    H326N_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    H326N_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    H326N : H326N_ROHS_DECLARATION
    Description
    H326N_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    H326N_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    H326N : H326N_REACH_DECLARATION
    Description
    H326N_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    H326N_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.