Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Heavy Duty Safety Switches
Schneider Eletric H326R Picture

H326R

Green premium brand logo Product Logo
Schneider Eletric H326R Picture
H326R
Green premium brand logo Product Logo

Safety switch, heavy duty, fusible, 600A, 3 poles, 200 hp, 240 VAC/250 VDC, NEMA 3R

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 8,286.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Single Throw Safety Switch
    Current Rating
    600 A
    Certifications
    UL listed file E2875
    Enclosure Rating
    NEMA 3R galvannealed steel
    Factory Installed Neutral
    None
    Disconnect Type
    Fusible disconnect
    Short Circuit Current Rating
    10 kA H or K
    200 kA R, J or L
    Mounting Type
    Surface
    Number of Poles
    3
    Electrical Connection
    Lugs
    Duty Rating
    Heavy duty
    Voltage Rating
    250 V DC
    240 V AC
    Wire Size
    AWG 3/0...500 kcmil copper or aluminium
    Complementary
    Maximum Horse Power Rating
    75 hp 240 V AC 50...60 Hz 3 phase NEC 240.6
    200 hp 240 V AC 50...60 Hz 3 phase NEC 430.52
    50 hp 250 V DC
    Maximum Height
    50.31 in (1277.87 mm)
    depth
    10.13 in (257.30 mm)
    width
    27.88 in (708.15 mm)
    tightening torque
    375 lbf.in (42.37 N.m) AWG 3/0...500 kcmil)
    Ordering and shipping details
    Category
    00054 - H&HU SW,NEMA3R,400-1200A
    Discount Schedule
    DE1
    GTIN
    00785901451471
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    175 lb(US) (79.38 kg)
    Returnability
    Yes
    Country of origin
    MX
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    1.17 ft (0.356 m)
    Package 1 width
    2.38 ft (0.724 m)
    Package 1 Length
    4.29 ft (1.308 m)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 03: Safety Switches (Version 1.0)
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/13/19
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Square D Enclosed Safety Switches (Version R06/19)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    prp.document.label.format pdf
    Size 11.7 MB
    Date 6/6/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    CAD
    Format
    Size
    Date
    Add to My Documents
    2D CAD: Heavy Duty Safety Switches, 600A, Visible Blade, Series E5, NEMA Type 3R Rainproof (Suffix R) (Version 1.3)
    Files in document
    zip
    681 KB
    dwf
    33.2 KB
    dwg
    154.9 KB
    dxf
    430.3 KB
    pdf
    61.9 KB
    Description
    2D CAD for H326NR H326R H366NR H366R HU366R HU366NR H326NR HU366REI2 HU366R. Includes dimensions, wiring diagrams, terminal lug data, voltage ratings, and horsepower ratings hp. Available as DWG, DXF, DWF, and PDF.
    prp.document.label.format zip
    Size 1.3 MB
    Date 2/13/19
    Files in document
    zip
    681 KB
    dwf
    33.2 KB
    dwg
    154.9 KB
    dxf
    430.3 KB
    pdf
    61.9 KB
    Description
    2D CAD for H326NR H326R H366NR H366R HU366R HU366NR H326NR HU366REI2 HU366R. Includes dimensions, wiring diagrams, terminal lug data, voltage ratings, and horsepower ratings hp. Available as DWG, DXF, DWF, and PDF.
    2D CAD: Heavy Duty Safety Switches, 600A, Visible Blade, NEMA Type 3R Rainproof (Suffix R) (Version 1.3)
    Files in document
    zip
    592.7 KB
    dwf
    29.2 KB
    dwg
    132.8 KB
    dxf
    362.8 KB
    pdf
    67.5 KB
    Description
    2D CAD drawing for H326NR H326R H366NR H366R HU366R. Includes dimensions, wiring diagrams for fusible and non-fusible, terminal lug data, voltage ratings, and horsepower hp ratings. Available as PDF, DXF, DWG, and DWF.
    prp.document.label.format zip
    Size 1.2 MB
    Date 12/15/08
    Files in document
    zip
    592.7 KB
    dwf
    29.2 KB
    dwg
    132.8 KB
    dxf
    362.8 KB
    pdf
    67.5 KB
    Description
    2D CAD drawing for H326NR H326R H366NR H366R HU366R. Includes dimensions, wiring diagrams for fusible and non-fusible, terminal lug data, voltage ratings, and horsepower hp ratings. Available as PDF, DXF, DWG, and DWF.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 552.7 KB
    Date 3/13/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 3/8/01
    Description
    400A and 600A
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    800A and 1200A Heavy Duty Safety Switches Installation Instructions (Version 1)
    Description
    This bulletin contains installation, operation, and maintenance instructions for 800 A and 1200 A series E04 heavy duty safety switches.
    prp.document.label.format pdf
    Size 656.6 KB
    Date 10/18/05
    Description
    This bulletin contains installation, operation, and maintenance instructions for 800 A and 1200 A series E04 heavy duty safety switches.
    F Series Safety Switches—Neutral Assembly Replacement Instructions (Version 1)
    Description
    This bulletin contains instructions for the installation or replacement of the neutral assembly in F Series General Duty and Heavy Duty safety switches.
    prp.document.label.format pdf
    Size 551.4 KB
    Date 8/31/05
    Description
    This bulletin contains instructions for the installation or replacement of the neutral assembly in F Series General Duty and Heavy Duty safety switches.
    Safety Switch Maintenance Instructions (30A-1200A) (Version 1)
    Description
    Maintenance instructions for 30A, 60A, 100A, 200A, 400A, 600A, 800A, and 1200A safety switches. 40273-829-02
    prp.document.label.format pdf
    Size 658.9 KB
    Date 8/10/05
    Description
    Maintenance instructions for 30A, 60A, 100A, 200A, 400A, 600A, 800A, and 1200A safety switches. 40273-829-02
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    H326R : H326R_ROHS_CHINA_DECLARATION
    Description
    H326R_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    H326R_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    H326R : H326R_ROHS_DECLARATION
    Description
    H326R_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    H326R_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions