Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Heavy Duty Safety Switches
Schneider Eletric H361A Picture

H361A

Green premium brand logo Product Logo
Schneider Eletric H361A Picture
H361A
Green premium brand logo Product Logo

Safety switch, heavy duty, fusible, 30A, 3 poles, 20 hp, 20 hp, 600 VAC/DC, NEMA 12K

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 1,014.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Single Throw Safety Switch
    Current Rating
    30 A
    Certifications
    UL listed file E2875
    Enclosure Rating
    NEMA 12K galvannealed steel
    Factory Installed Neutral
    None
    Disconnect Type
    Fusible disconnect
    Short Circuit Current Rating
    10 kA H or K
    200 kA R, J or L
    Mounting Type
    Surface
    Number of Poles
    3
    Electrical Connection
    Lugs
    Duty Rating
    Heavy duty
    Voltage Rating
    600 V AC/DC
    Wire Size
    AWG 12...AWG 6 aluminium
    AWG 14...AWG 6 copper
    Complementary
    Maximum Horse Power Rating
    5 hp 480 V AC 50...60 Hz 3 phase NEC 240.6
    15 hp 480 V AC 50...60 Hz 3 phase NEC 430.52
    7.5 hp 600 V AC 50...60 Hz 3 phase NEC 240.6
    20 hp 600 V AC 50...60 Hz 3 phase NEC 430.52
    5 hp 250 V DC
    15 hp 600 V DC
    Maximum Height
    14.6 in (370.84 mm)
    depth
    4.96 in (125.98 mm)
    width
    7.55 in (191.77 mm)
    tightening torque
    45 lbf.in (5.08 N.m) 0.02 in² (13.3 mm²) AWG 6)
    40 lbf.in (4.52 N.m) 0.01 in² (8.367 mm²) AWG 8)
    35 lbf.in (3.95 N.m) 0.00…0.01 in² (2.06…5.261 mm²) AWG 14...AWG 10)
    Ordering and shipping details
    Category
    00114 - H&HU SW,2&3P,N12K,30-200A
    Discount Schedule
    DE1
    GTIN
    00785901481850
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    10.57 lb(US) (4.79 kg)
    Returnability
    Yes
    Country of origin
    US
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    5.50 in (13.97 cm)
    Package 1 width
    7.70 in (19.558 cm)
    Package 1 Length
    17.30 in (43.942 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 03: Safety Switches (Version 1.0)
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/13/19
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Square D Enclosed Safety Switches (Version R06/19)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    prp.document.label.format pdf
    Size 11.7 MB
    Date 6/6/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    CAD
    Format
    Size
    Date
    Add to My Documents
    2D CAD: Heavy Duty Safety Switches, 30A, Visible Blade, NEMA Type 12K Industrial (Version 1.3)
    Files in document
    zip
    703.8 KB
    dwf
    25.5 KB
    dwg
    148.1 KB
    dxf
    420.5 KB
    pdf
    109 KB
    Description
    2D CAD for: H221A H321A H361A HU361A HU361AEI HU361AEI H361AEI heavy duty safety switches. Includes dimensions, wiring diagrams, terminal lug data, knockout information, voltage ratings, and horsepower ratings hp. Available as DXF, DWF, DWG, and PDF.
    prp.document.label.format zip
    Size 1.4 MB
    Date 12/16/02
    Files in document
    zip
    703.8 KB
    dwf
    25.5 KB
    dwg
    148.1 KB
    dxf
    420.5 KB
    pdf
    109 KB
    Description
    2D CAD for: H221A H321A H361A HU361A HU361AEI HU361AEI H361AEI heavy duty safety switches. Includes dimensions, wiring diagrams, terminal lug data, knockout information, voltage ratings, and horsepower ratings hp. Available as DXF, DWF, DWG, and PDF.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 10/10/00
    prp.document.label.format pdf
    Size 1.4 MB
    Date 10/3/00
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 204.4 KB
    Date 10/27/05
    800A and 1200A Heavy Duty Safety Switches Installation Instructions (Version 1)
    Description
    This bulletin contains installation, operation, and maintenance instructions for 800 A and 1200 A series E04 heavy duty safety switches.
    prp.document.label.format pdf
    Size 656.6 KB
    Date 10/18/05
    Description
    This bulletin contains installation, operation, and maintenance instructions for 800 A and 1200 A series E04 heavy duty safety switches.
    F Series Safety Switches—Neutral Assembly Replacement Instructions (Version 1)
    Description
    This bulletin contains instructions for the installation or replacement of the neutral assembly in F Series General Duty and Heavy Duty safety switches.
    prp.document.label.format pdf
    Size 551.4 KB
    Date 8/31/05
    Description
    This bulletin contains instructions for the installation or replacement of the neutral assembly in F Series General Duty and Heavy Duty safety switches.
    Safety Switch Maintenance Instructions (30A-1200A) (Version 1)
    Description
    Maintenance instructions for 30A, 60A, 100A, 200A, 400A, 600A, 800A, and 1200A safety switches. 40273-829-02
    prp.document.label.format pdf
    Size 658.9 KB
    Date 8/10/05
    Description
    Maintenance instructions for 30A, 60A, 100A, 200A, 400A, 600A, 800A, and 1200A safety switches. 40273-829-02
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    H361A : Safety switch, heavy duty, fusible, 30A, 3 poles, 20 hp, 20 hp, 600 VAC/DC, NEMA 12K
    Description
    Safety switch, heavy duty, fusible, 30A, 3 poles, 20 hp, 20 hp, 600 VAC/DC, NEMA 12K
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    Safety switch, heavy duty, fusible, 30A, 3 poles, 20 hp, 20 hp, 600 VAC/DC, NEMA 12K
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    H361A : Safety switch, heavy duty, fusible, 30A, 3 poles, 20 hp, 20 hp, 600 VAC/DC, NEMA 12K
    Description
    Safety switch, heavy duty, fusible, 30A, 3 poles, 20 hp, 20 hp, 600 VAC/DC, NEMA 12K
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    Safety switch, heavy duty, fusible, 30A, 3 poles, 20 hp, 20 hp, 600 VAC/DC, NEMA 12K
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.