Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Heavy Duty Safety Switches
Schneider Eletric H361N Picture

H361N

Green premium brand logo Product Logo
Schneider Eletric H361N Picture
H361N
Green premium brand logo Product Logo

Safety switch, heavy duty, fusible, 30A, 3 poles, 600 VAC/DC, neutral factory installed, NEMA1

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 617.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Single Throw Safety Switch
    Current Rating
    30 A
    Certifications
    UL listed file E2875
    Enclosure Rating
    NEMA 1 steel
    Factory Installed Neutral
    Neutral (factory installed)
    Disconnect Type
    Fusible disconnect
    Short Circuit Current Rating
    10 kA H or K
    200 kA R, J or L
    Mounting Type
    Surface
    Number of Poles
    3
    Electrical Connection
    Lugs
    Duty Rating
    Heavy duty
    Voltage Rating
    600 V AC/DC
    Wire Size
    AWG 12...AWG 6 aluminium
    AWG 14...AWG 6 copper
    Complementary
    Maximum Horse Power Rating
    5 hp 480 V AC 50...60 Hz 3 phase NEC 240.6
    15 hp 480 V AC 50...60 Hz 3 phase NEC 430.52
    7.5 hp 600 V AC 50...60 Hz 3 phase NEC 240.6
    20 hp 600 V AC 50...60 Hz 3 phase NEC 430.52
    15 hp 600 V DC
    Maximum Height
    14.6 in (370.84 mm)
    Maximum Depth
    4.87 in (123.70 mm)
    Maximum Width
    7.55 in (191.77 mm)
    tightening torque
    45 lbf.in (5.08 N.m) 0.02 in² (13.3 mm²) AWG 6)
    40 lbf.in (4.52 N.m) 0.01 in² (8.367 mm²) AWG 8)
    35 lbf.in (3.95 N.m) 0.00…0.01 in² (2.06…5.261 mm²) AWG 14...AWG 10)
    Ordering and shipping details
    Category
    00008 - H&HU SW,2&3P,N1,30-200A
    Discount Schedule
    DE1
    GTIN
    00785901481911
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.25 lb(US) (3.74 kg)
    Returnability
    Yes
    Country of origin
    US
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    5.20 in (13.208 cm)
    Package 1 width
    7.80 in (19.812 cm)
    Package 1 Length
    16.30 in (41.402 cm)
    Unit Type of Package 2
    PAL
    Number of Units in Package 2
    120
    Package 2 Weight
    1026.00 lb(US) (465.385 kg)
    Package 2 Height
    45.50 in (115.57 cm)
    Package 2 width
    40.00 in (101.6 cm)
    Package 2 Length
    48.00 in (121.92 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • French3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/13/19
    prp.document.label.format pdf
    Size 11.7 MB
    Date 6/6/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    2D CAD: Heavy Duty Safety Switches - Seismic, 30A, Visible Blade, NEMA Type 1 General Purpose (Version 1.3)
    Files in document
    zip
    1 MB
    dwf
    45.5 KB
    dxf
    671.6 KB
    dwg
    228.2 KB
    pdf
    123.1 KB
    prp.document.label.format zip
    Size 2 MB
    Date 2/13/19
    Files in document
    zip
    1 MB
    dwf
    45.5 KB
    dxf
    671.6 KB
    dwg
    228.2 KB
    pdf
    123.1 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 552.7 KB
    Date 3/13/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 10/10/00
    prp.document.label.format pdf
    Size 1.4 MB
    Date 10/3/00
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 204.4 KB
    Date 10/27/05
    prp.document.label.format pdf
    Size 656.6 KB
    Date 10/18/05
    prp.document.label.format pdf
    Size 551.4 KB
    Date 8/31/05
    prp.document.label.format pdf
    Size 658.9 KB
    Date 8/10/05
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    H361N : SWITCH FUSIBLE HD 600V 30A 3P NEUTRAL
    Description
    SWITCH FUSIBLE HD 600V 30A 3P NEUTRAL
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    SWITCH FUSIBLE HD 600V 30A 3P NEUTRAL
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    H361N : SWITCH FUSIBLE HD 600V 30A 3P NEUTRAL
    Description
    SWITCH FUSIBLE HD 600V 30A 3P NEUTRAL
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    SWITCH FUSIBLE HD 600V 30A 3P NEUTRAL
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    H361N : SWITCH FUSIBLE HD 600V 30A 3P NEUTRAL
    Description
    SWITCH FUSIBLE HD 600V 30A 3P NEUTRAL
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    SWITCH FUSIBLE HD 600V 30A 3P NEUTRAL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions