Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Heavy Duty Safety Switches
Schneider Eletric H363A Picture

H363A

Green premium brand logo Product Logo
Schneider Eletric H363A Picture
H363A
Green premium brand logo Product Logo

Safety switch, heavy duty, fusible, 100A, 3 poles, 100 hp, 600 VAC/DC, NEMA 12K

Show more characteristics
  • 1,626.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Single Throw Safety Switch
    Current Rating
    100 A
    Certifications
    UL listed file E2875
    Enclosure Rating
    NEMA 12K galvannealed steel
    Factory Installed Neutral
    None
    Disconnect Type
    Fusible disconnect
    Short Circuit Current Rating
    10 kA H or K
    200 kA R, J or L
    Mounting Type
    Surface
    Number of Poles
    3
    Electrical Connection
    Lugs
    Duty Rating
    Heavy duty
    Voltage Rating
    600 V AC/DC
    Wire Size
    AWG 12...AWG 1/0 aluminium
    AWG 14...AWG 1/0 copper
    Complementary
    Maximum Horse Power Rating
    25 hp 480 V AC 50...60 Hz 3 phase NEC 240.6
    60 hp 480 V AC 50...60 Hz 3 phase NEC 430.52
    30 hp 600 V AC 50...60 Hz 3 phase NEC 240.6
    100 hp 600 V AC 50...60 Hz 3 phase NEC 430.52
    50 hp 600 V DC
    Maximum Height
    20.5 in (520.70 mm)
    depth
    7 in (177.80 mm)
    width
    10.5 in (266.70 mm)
    tightening torque
    50 lbf.in (5.65 N.m) AWG 1...AWG 3/0)
    45 lbf.in (5.08 N.m) AWG 6...AWG 4)
    40 lbf.in (4.52 N.m) 0.01 in² (8.367 mm²) AWG 8)
    35 lbf.in (3.95 N.m) 0.00…0.01 in² (2.06…5.261 mm²) AWG 14...AWG 10)
    Ordering and shipping details
    Category
    00114-H&HU SW,2&3P,N12K,30-200A
    Discount Schedule
    DE1
    GTIN
    00785901482246
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    20.30 lb(US) (9.208 kg)
    Returnability
    Yes
    Country of origin
    US
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    22.50 in (57.15 cm)
    Package 1 width
    7.00 in (17.78 cm)
    Package 1 Length
    10.37 in (26.352 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • French3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/13/19
    prp.document.label.format pdf
    Size 11.7 MB
    Date 6/6/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.7 MB
    Date 7/15/09
    Files in document
    zip
    864.4 KB
    dwf
    43.3 KB
    dwg
    192.2 KB
    dxf
    549.6 KB
    pdf
    78.7 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 552.7 KB
    Date 3/13/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.7 MB
    Date 10/10/00
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 204.4 KB
    Date 10/27/05
    prp.document.label.format pdf
    Size 656.6 KB
    Date 10/18/05
    prp.document.label.format pdf
    Size 551.4 KB
    Date 8/31/05
    prp.document.label.format pdf
    Size 658.9 KB
    Date 8/10/05
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    H363A : SWITCH FUSIBLE HD 600V 100A 3P NEMA12K
    Description
    SWITCH FUSIBLE HD 600V 100A 3P NEMA12K
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    SWITCH FUSIBLE HD 600V 100A 3P NEMA12K
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    H363A : SWITCH FUSIBLE HD 600V 100A 3P NEMA12K
    Description
    SWITCH FUSIBLE HD 600V 100A 3P NEMA12K
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    SWITCH FUSIBLE HD 600V 100A 3P NEMA12K
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    H363A : SWITCH FUSIBLE HD 600V 100A 3P NEMA12K
    Description
    SWITCH FUSIBLE HD 600V 100A 3P NEMA12K
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    SWITCH FUSIBLE HD 600V 100A 3P NEMA12K
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.