Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Heavy Duty Safety Switches
Schneider Eletric H364A Picture

H364A

Green premium brand logo Product Logo
Schneider Eletric H364A Picture
H364A
Green premium brand logo Product Logo

Safety switch, heavy duty, fusible, 200A, 3 poles, 150 hp, 600 VAC/DC, NEMA 12K

Show more characteristics
  • 2,544.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Single Throw Safety Switch
    Current Rating
    200 A
    Certifications
    UL listed file E2875
    Enclosure Rating
    NEMA 12K galvannealed steel
    Factory Installed Neutral
    None
    Disconnect Type
    Fusible disconnect
    Short Circuit Current Rating
    10 kA H or K
    200 kA R, J or L
    Mounting Type
    Surface
    Number of Poles
    3
    Electrical Connection
    Lugs
    Duty Rating
    Heavy duty
    Voltage Rating
    600 V AC/DC
    Wire Size
    AWG 6...250 kcmil copper or aluminium
    Complementary
    Maximum Horse Power Rating
    50 hp 480 V AC 50...60 Hz 3 phase NEC 240.6
    125 hp 480 V AC 50...60 Hz 3 phase NEC 430.52
    60 hp 600 V AC 50...60 Hz 3 phase NEC 240.6
    150 hp 600 V AC 50...60 Hz 3 phase NEC 430.52
    40 hp 250 V DC
    50 hp 600 V DC
    Maximum Height
    29 in (736.60 mm)
    depth
    8.75 in (222.25 mm)
    width
    18.63 in (473.20 mm)
    tightening torque
    275 lbf.in (31.07 N.m) 0.02…0.20 in² (13.3…127 mm²) AWG 6...250 kcmil)
    Ordering and shipping details
    Category
    00114-H&HU SW,2&3P,N12K,30-200A
    Discount Schedule
    DE1
    GTIN
    00785901482284
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    54.39 lb(US) (24.671 kg)
    Returnability
    Yes
    Country of origin
    US
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    8.30 in (21.082 cm)
    Package 1 width
    14.40 in (36.576 cm)
    Package 1 Length
    31.00 in (78.74 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 03: Safety Switches (Version 1.0)
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/13/19
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Square D Enclosed Safety Switches (Version R06/19)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    prp.document.label.format pdf
    Size 11.7 MB
    Date 6/6/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    CAD
    Format
    Size
    Date
    Add to My Documents
    2D CAD: Heavy Duty Safety Switches, 200A, Visible Blade, NEMA Type 12, 12K Industrial, Series F5 (Version 1.3)
    Files in document
    zip
    700.6 KB
    dwf
    300.7 KB
    dwg
    106.1 KB
    dxf
    254.4 KB
    pdf
    38.8 KB
    Description
    2D CAD drawing for H224A H324A H364A H364NA HU364A H224AWK H324AWK H364AWK H364NAWK HU364AWK H364AWKVW H364AWKVWEI HU364AWKEI HU364DSEI HU364DSVW HU364DSVWEI. Includes dimensions, wiring diagrams for fusible and non fusible, terminal lug data, knockout data, voltage ratings and horsepower hp ratings. Available as DWG, DXF, DWF, and PDF.
    prp.document.label.format zip
    Size 1.4 MB
    Date 12/16/02
    Files in document
    zip
    700.6 KB
    dwf
    300.7 KB
    dwg
    106.1 KB
    dxf
    254.4 KB
    pdf
    38.8 KB
    Description
    2D CAD drawing for H224A H324A H364A H364NA HU364A H224AWK H324AWK H364AWK H364NAWK HU364AWK H364AWKVW H364AWKVWEI HU364AWKEI HU364DSEI HU364DSVW HU364DSVWEI. Includes dimensions, wiring diagrams for fusible and non fusible, terminal lug data, knockout data, voltage ratings and horsepower hp ratings. Available as DWG, DXF, DWF, and PDF.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL cUL Certificate Safety switch 200A (Version 1.1)
    Description
    UL 98 and CSA C22.2 No. 4
    prp.document.label.format pdf
    Size 351.6 KB
    Date 6/2/14
    Description
    UL 98 and CSA C22.2 No. 4
    prp.document.label.format pdf
    Size 1.5 MB
    Date 3/8/01
    Description
    400A and 600A
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    800A and 1200A Heavy Duty Safety Switches Installation Instructions (Version 1)
    Description
    This bulletin contains installation, operation, and maintenance instructions for 800 A and 1200 A series E04 heavy duty safety switches.
    prp.document.label.format pdf
    Size 656.6 KB
    Date 10/18/05
    Description
    This bulletin contains installation, operation, and maintenance instructions for 800 A and 1200 A series E04 heavy duty safety switches.
    F Series Safety Switches—Neutral Assembly Replacement Instructions (Version 1)
    Description
    This bulletin contains instructions for the installation or replacement of the neutral assembly in F Series General Duty and Heavy Duty safety switches.
    prp.document.label.format pdf
    Size 551.4 KB
    Date 8/31/05
    Description
    This bulletin contains instructions for the installation or replacement of the neutral assembly in F Series General Duty and Heavy Duty safety switches.
    Safety Switch Maintenance Instructions (30A-1200A) (Version 1)
    Description
    Maintenance instructions for 30A, 60A, 100A, 200A, 400A, 600A, 800A, and 1200A safety switches. 40273-829-02
    prp.document.label.format pdf
    Size 658.9 KB
    Date 8/10/05
    Description
    Maintenance instructions for 30A, 60A, 100A, 200A, 400A, 600A, 800A, and 1200A safety switches. 40273-829-02
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    H364A : H364A_ROHS_CHINA_DECLARATION
    Description
    H364A_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    H364A_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    H364A : H364A_ROHS_DECLARATION
    Description
    H364A_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    H364A_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.