Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Heavy Duty Safety Switches
Schneider Eletric H368 Picture

H368

Green premium brand logo Product Logo
Schneider Eletric H368 Picture
H368
Green premium brand logo Product Logo

Safety switch, heavy duty, fusible, 1200A, 3 poles, 500 hp, 600 VAC/DC, NEMA 1

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 17,507.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Single Throw Safety Switch
    Current Rating
    1200 A
    Certifications
    UL listed file E2875
    Enclosure Rating
    NEMA 1 steel
    Factory Installed Neutral
    None
    Disconnect Type
    Fusible disconnect
    Short Circuit Current Rating
    200 kA maximum L
    Mounting Type
    Surface
    Number of Poles
    3
    Electrical Connection
    Lugs
    Duty Rating
    Heavy duty
    Voltage Rating
    600 V AC/DC
    Wire Size
    AWG 3/0...750 kcmil copper or aluminium
    Complementary
    Maximum Horse Power Rating
    200 hp 480 V AC 50...60 Hz 3 phase NEC 240.6
    500 hp 480 V AC 50...60 Hz 3 phase NEC 430.52
    250 hp 600 V AC 50...60 Hz 3 phase NEC 240.6
    500 hp 600 V AC 50...60 Hz 3 phase NEC 430.52
    50 hp 600 V DC
    Maximum Height
    69.13 in (1755.90 mm)
    depth
    17.75 in (450.85 mm)
    width
    36.62 in (930.15 mm)
    tightening torque
    375 lbf.in (42.37 N.m) 0.13…0.59 in² (85.01…380 mm²) AWG 3/0...750 kcmil)
    Ordering and shipping details
    Category
    00053 - H&HU SW,NEMA1,400-1200A
    Discount Schedule
    DE1
    GTIN
    00785901195467
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    361 lb(US) (163.75 kg)
    Returnability
    Yes
    Country of origin
    MX
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    74.02 in (188 cm)
    Package 1 width
    31.10 in (79 cm)
    Package 1 Length
    37.91 in (96.3 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    PVC free
    Yes
    Halogen content performance
    Halogen free plastic parts product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/13/19
    prp.document.label.format pdf
    Size 11.7 MB
    Date 6/6/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.6 MB
    Date 2/13/19
    Files in document
    zip
    822.7 KB
    dwf
    43.1 KB
    dwg
    184 KB
    dxf
    512.3 KB
    pdf
    82.8 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 552.7 KB
    Date 3/13/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 290 KB
    Date 1/24/11
    prp.document.label.format pdf
    Size 1.5 MB
    Date 3/8/01
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 656.6 KB
    Date 10/18/05
    prp.document.label.format pdf
    Size 551.4 KB
    Date 8/31/05
    prp.document.label.format pdf
    Size 658.9 KB
    Date 8/10/05
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    H368 : H368_ROHS_CHINA_DECLARATION
    Description
    H368_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    H368_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    H368 : H368_ROHS_DECLARATION
    Description
    H368_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    H368_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    H368 : H368_REACH_DECLARATION
    Description
    H368_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    H368_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



  • Connections and Schema

    Wiring Diagrams