Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Heavy Duty Safety Switches
Schneider Eletric H368R Picture

H368R

Green premium brand logo Product Logo
Schneider Eletric H368R Picture
H368R
Green premium brand logo Product Logo

Safety switch, heavy duty, fusible, 1200A, 3 poles, 500 hp, 600 VAC/DC, NEMA 3R

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 20,009.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Single Throw Safety Switch
    Current Rating
    1200 A
    Certifications
    UL listed file E2875
    Enclosure Rating
    NEMA 3R galvannealed steel
    Factory Installed Neutral
    None
    Disconnect Type
    Fusible disconnect
    Short Circuit Current Rating
    200 kA maximum L
    Mounting Type
    Surface
    Number of Poles
    3
    Electrical Connection
    Lugs
    Duty Rating
    Heavy duty
    Voltage Rating
    600 V AC/DC
    Wire Size
    AWG 3/0...750 kcmil copper or aluminium
    Complementary
    Maximum Horse Power Rating
    200 hp 480 V AC 50...60 Hz 3 phase NEC 240.6
    500 hp 480 V AC 50...60 Hz 3 phase NEC 430.52
    250 hp 600 V AC 50...60 Hz 3 phase NEC 240.6
    500 hp 600 V AC 50...60 Hz 3 phase NEC 430.52
    50 hp 600 V DC
    Maximum Height
    69.13 in (1755.90 mm)
    depth
    17.75 in (450.85 mm)
    width
    36.62 in (930.15 mm)
    tightening torque
    375 lbf.in (42.37 N.m) 0.13…0.59 in² (85.01…380 mm²) AWG 3/0...750 kcmil)
    Ordering and shipping details
    Category
    00054 - H&HU SW,NEMA3R,400-1200A
    Discount Schedule
    DE1
    GTIN
    00785901259329
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    373 lb(US) (169.19 kg)
    Returnability
    Yes
    Country of origin
    MX
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    73.82 in (187.5 cm)
    Package 1 width
    30.00 in (76.2 cm)
    Package 1 Length
    37.99 in (96.5 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    PVC free
    Yes
    Halogen content performance
    Halogen free plastic parts product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 03: Safety Switches (Version 1.0)
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/13/19
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Square D Enclosed Safety Switches (Version R06/19)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    prp.document.label.format pdf
    Size 11.7 MB
    Date 6/6/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    CAD
    Format
    Size
    Date
    Add to My Documents
    2D CAD: Heavy Duty Safety Switches, 1200A, Visible Blade, NEMA Type1 General Purpose, NEMA Type 3R Rainproof, NEMA TYPE S dust tight (Indoor) (Version 1.3)
    Files in document
    zip
    822.7 KB
    dwf
    43.1 KB
    dwg
    184 KB
    dxf
    512.3 KB
    pdf
    82.8 KB
    Description
    2D CAD for: H328 H328N H328NR H328R H368 H368N H368NR H368R HU368 HU368R. Includes dimensions, wiring diagrams, terminal lug data, fuse provisions, voltage ratings, and horsepower ratings. Available in DWG DXF DWF and PDF.
    prp.document.label.format zip
    Size 1.6 MB
    Date 2/13/19
    Files in document
    zip
    822.7 KB
    dwf
    43.1 KB
    dwg
    184 KB
    dxf
    512.3 KB
    pdf
    82.8 KB
    Description
    2D CAD for: H328 H328N H328NR H328R H368 H368N H368NR H368R HU368 HU368R. Includes dimensions, wiring diagrams, terminal lug data, fuse provisions, voltage ratings, and horsepower ratings. Available in DWG DXF DWF and PDF.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 552.7 KB
    Date 3/13/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 10/10/00
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    800A and 1200A Heavy Duty Safety Switches Installation Instructions (Version 1)
    Description
    This bulletin contains installation, operation, and maintenance instructions for 800 A and 1200 A series E04 heavy duty safety switches.
    prp.document.label.format pdf
    Size 656.6 KB
    Date 10/18/05
    Description
    This bulletin contains installation, operation, and maintenance instructions for 800 A and 1200 A series E04 heavy duty safety switches.
    F Series Safety Switches—Neutral Assembly Replacement Instructions (Version 1)
    Description
    This bulletin contains instructions for the installation or replacement of the neutral assembly in F Series General Duty and Heavy Duty safety switches.
    prp.document.label.format pdf
    Size 551.4 KB
    Date 8/31/05
    Description
    This bulletin contains instructions for the installation or replacement of the neutral assembly in F Series General Duty and Heavy Duty safety switches.
    Safety Switch Maintenance Instructions (30A-1200A) (Version 1)
    Description
    Maintenance instructions for 30A, 60A, 100A, 200A, 400A, 600A, 800A, and 1200A safety switches. 40273-829-02
    prp.document.label.format pdf
    Size 658.9 KB
    Date 8/10/05
    Description
    Maintenance instructions for 30A, 60A, 100A, 200A, 400A, 600A, 800A, and 1200A safety switches. 40273-829-02
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    H368R : H368R_ROHS_CHINA_DECLARATION
    Description
    H368R_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    H368R_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    H368R : H368R_ROHS_DECLARATION
    Description
    H368R_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    H368R_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



  • Connections and Schema

    Wiring Diagrams