Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Heavy Duty Safety Switches
Schneider Eletric H425 Picture

H425

Green premium brand logo Product Logo
Schneider Eletric H425 Picture
H425
Green premium brand logo Product Logo

SAFETY SWITCH, NE FUSED 4P 240V 400A

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 4,496.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Single Throw Safety Switch
    Current Rating
    400 A
    Certifications
    UL listed file E2875
    Enclosure Rating
    NEMA 1 steel
    Factory Installed Neutral
    None
    Disconnect Type
    Fusible disconnect
    Short Circuit Current Rating
    10 kA H or K
    200 kA R, J or L
    Mounting Type
    Surface
    Number of Poles
    4
    Electrical Connection
    Lugs
    Duty Rating
    Heavy duty
    Voltage Rating
    250 V DC
    240 V AC
    Wire Size
    AWG 1/0...750 kcmil copper or aluminium
    Complementary
    width
    853.44 mm (33.6 in)
    height
    50.25 in (1276.35 mm)
    depth
    250.70 mm (9.87 in)
    tightening torque
    62.14 N.m (550 lbf.in) AWG 1/0...750 kcmil)
    Ordering and shipping details
    Category
    00053 - H&HU SW,NEMA1,400-1200A
    Discount Schedule
    DE1
    GTIN
    00785901452195
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    H425 : SAFETY SWITCH, NE FUSED 4P 240V 400A
    Description
    SAFETY SWITCH, NE FUSED 4P 240V 400A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    SAFETY SWITCH, NE FUSED 4P 240V 400A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    H425 : SAFETY SWITCH, NE FUSED 4P 240V 400A
    Description
    SAFETY SWITCH, NE FUSED 4P 240V 400A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    SAFETY SWITCH, NE FUSED 4P 240V 400A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    H425 : SAFETY SWITCH, NE FUSED 4P 240V 400A
    Description
    SAFETY SWITCH, NE FUSED 4P 240V 400A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    SAFETY SWITCH, NE FUSED 4P 240V 400A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /