Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   I-Line Power Distribution Panelboards
Schneider Eletric HC2SN Picture

HC2SN

Green premium brand logo Product Logo
Schneider Eletric HC2SN Picture
HC2SN
Green premium brand logo Product Logo

225A I-Line Solid Neutral

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 252.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Square D
    product or component type
    Solid neutral
    accessory / separate part category
    Electrical accessory
    Complementary
    Line Rated Current
    225 A
    Ordering and shipping details
    Category
    00014 - NON-NEG RTA PNLBD PARTS
    Discount Schedule
    PE1A
    GTIN
    00785901506003
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.26 lb(US) (1.03 kg)
    Returnability
    Yes
    Country of origin
    US
    Packing Units
    Package 1 Height
    4.80 in (12.192 cm)
    Package 1 width
    7.80 in (19.812 cm)
    Package 1 Length
    9.00 in (22.860 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D I-Line Circuit Breaker Panelboards Catalog (Version 1.1)
    Description
    This document contains the product description and information on features, accessories, application, dimensions, and replacement parts for I-Line™ Circuit Breaker Panelboards.
    prp.document.label.format pdf
    Size 746.5 KB
    Date 2/2/20
    Description
    This document contains the product description and information on features, accessories, application, dimensions, and replacement parts for I-Line™ Circuit Breaker Panelboards.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Square D I-Line Panelboards and Switchboards Brochure (Version 2.0)
    Description
    This is the brochure for I-Line panelboards and switchboards features and accessories
    prp.document.label.format pdf
    Size 1.2 MB
    Date 1/1/16
    Description
    This is the brochure for I-Line panelboards and switchboards features and accessories
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    26 24 16.23 I-Line Power Distribution Panelboards CSI Specification (Version 1.0)
    Files in document
    Description
    This CSI specification covers Square D I-Line (600 Vac or 250 Vdc maximum) Power Distribution Panelboards by Schneider Electric. This specification replaces 26 24 16.12.
    prp.document.label.format zip
    Size 248.1 KB
    Date 5/28/18
    Files in document
    Description
    This CSI specification covers Square D I-Line (600 Vac or 250 Vdc maximum) Power Distribution Panelboards by Schneider Electric. This specification replaces 26 24 16.12.
    prp.document.label.format doc
    Size 57.5 KB
    Date 1/11/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HC2SN : 225A I-Line Solid Neutral
    Description
    225A I-Line Solid Neutral
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    225A I-Line Solid Neutral
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HC2SN : 225A I-Line Solid Neutral
    Description
    225A I-Line Solid Neutral
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    225A I-Line Solid Neutral
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 511 KB
    Date 3/12/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.