Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerPact H-Frame Molded Case Circuit Breakers
Schneider Eletric HDF26020 Picture

HDF26020

Green premium brand logo Product Logo
Schneider Eletric HDF26020 Picture
HDF26020
Green premium brand logo Product Logo

POWERPACT H-FRAME, CIRCUIT BREAKER, THERMAL-MAGNETIC, 20A, 2P, 600V, 14kA,

Show more characteristics
  • 870.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact H
    Trip Unit Type
    Thermal-magnetic
    breaking capacity code
    D
    Complementary
    Line Rated Current
    20 A
    Number of Poles
    2P
    Interrupt Rating
    25 kA 240 V AC
    18 kA 480 V AC
    14 kA 600 V AC
    20 kA 250 V DC
    [Ue] rated operational voltage
    250 V DC
    600 V AC
    continuous current rating
    80 %
    mounting mode
    Unit mount
    electrical connection
    Busbar connection line
    Busbar connection load
    magnetic hold current
    350 A
    magnetic tripping current
    750 A
    height
    162.56 mm (6.4 in)
    width
    69.60 mm (2.74 in)
    depth
    110.74 mm (4.36 in)
    tightening torque
    44.25 lbf.in (5 N.m) 0.00…0.15 in² (2.5…95 mm²) AWG 14...AWG 3/0)
    Environment
    product certifications
    CCC
    UL listed
    IEC
    CE
    CSA
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01110-HD,JD UNIT MT BREAKER/SWITCH
    Discount Schedule
    DE2
    Package weight(Lbs)
    3.00 lb(US) (1.361 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    PowerPact H-, J-, and L-Frame Circuit Breakers Catalog (Version 4.3)
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    Size pdf
    Size 18.2 MB
    Date 2/5/16
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    User guide
    Format
    Size
    Date
    Add to My Documents
    CAD
    Format
    Size
    Date
    Add to My Documents
    HD and HG 15A - 150A 2-Pole Toggle Bus Bar (Version 1.2)
    Files in document
    dwf
    51.1 KB
    dwg
    558.5 KB
    dxf
    3.2 MB
    pdf
    69.4 KB
    Size zip
    Size 3.8 MB
    Date 6/22/09
    Files in document
    dwf
    51.1 KB
    dwg
    558.5 KB
    dxf
    3.2 MB
    pdf
    69.4 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 2/1/13
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 74.4 KB
    Date 10/9/09
    Files in document
    doc
    42.5 KB
    pdf
    31.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 949.4 KB
    Date 11/26/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HDF26020 : HDF26020_ROHS_CHINA_DECLARATION
    Description
    HDF26020_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    HDF26020_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HDF26020 : HDF26020_ROHS_DECLARATION
    Description
    HDF26020_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    HDF26020_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    HDF26020 : HDF26020_REACH_DECLARATION
    Description
    HDF26020_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    HDF26020_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /