USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact H-Frame Molded Case Circuit Breakers
Schneider Eletric HDF36000F06 Picture

HDF36000F06

Green premium brand logo Product Logo
Schneider Eletric HDF36000F06 Picture
HDF36000F06
Green premium brand logo Product Logo

POWERPACT H-FRAME, CIRCUIT BREAKER, N0 TRIP UNIT, 60A, 2P, 600V, 14kA

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    525.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Frame
    range of product
    PowerPact H
    Complementary
    Line Rated Current
    15…60 A
    Number of Poles
    3P
    Interrupt Rating
    25 kA 240 V AC
    18 kA 480 V AC
    14 kA 600 V AC
    [Ue] rated operational voltage
    250 V DC
    600 V AC
    mounting mode
    Unit mount
    electrical connection
    Busbar connection line
    Busbar connection load
    height
    162.56 mm (6.4 in)
    width
    104.65 mm (4.12 in)
    depth
    110.74 mm (4.36 in)
    tightening torque
    44.25 lbf.in (5 N.m) 0.00…0.15 in² (2.5…95 mm²) AWG 14...AWG 3/0)
    Environment
    product certifications
    CSA
    IEC
    UL listed
    CE
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01110 - HD,JD UNIT MT BREAKER/SWITCH
    Discount Schedule
    DE2
    GTIN
    00785901575474
    Package weight(Lbs)
    1.55 kg (3.42 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 03: Molded Case Circuit Breakers and Enclosures (Version 1.0)
    Description
    Section 3 of Supplemental Digest 178 provides selection information for Molded Case Circuit Breakers (MCCBs) and Enclosures.This document replaces Supplemental and Obsolescence Digest 177 Section 03, document number SD_0100CT1502_SEC-03
    Size pdf
    Size 3.1 MB
    Date 5/12/19
    Description
    Section 3 of Supplemental Digest 178 provides selection information for Molded Case Circuit Breakers (MCCBs) and Enclosures.This document replaces Supplemental and Obsolescence Digest 177 Section 03, document number SD_0100CT1502_SEC-03
    Sup. 177 Sec. 03 (this document has been replaced - see description) (Version 1.7)
    Description
    All new Digest content (PDFs and HTML5) can be found at: www.se.com/us/digestplus Remember to update your bookmarks.
    Size pdf
    Size 1 MB
    Date 1/11/18
    Description
    All new Digest content (PDFs and HTML5) can be found at: www.se.com/us/digestplus Remember to update your bookmarks.
    PowerPact H-, J-, and L-Frame Circuit Breakers Catalog (Version 4.3)
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    Size pdf
    Size 18.2 MB
    Date 2/5/16
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ H-, J-, and L-Frame Circuit Breakers Preventive Maintenance (Version 1.0)
    Description
    This document provides information on display options, circuit breaker communication network options, alarms, and remote setting utility software for PowerPact™ H-, J-, and L-Frame circuit breakers.
    Size pdf
    Size 1.8 MB
    Date 9/28/12
    Description
    This document provides information on display options, circuit breaker communication network options, alarms, and remote setting utility software for PowerPact™ H-, J-, and L-Frame circuit breakers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    POWERPACT H-FRAME, CIRCUIT BREAKER, N0 TRIP UNIT, 60A, 2P, 600V, 14kA
    Description
    POWERPACT H-FRAME, CIRCUIT BREAKER, N0 TRIP UNIT, 60A, 2P, 600V, 14kA
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    POWERPACT H-FRAME, CIRCUIT BREAKER, N0 TRIP UNIT, 60A, 2P, 600V, 14kA
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    POWERPACT H-FRAME, CIRCUIT BREAKER, N0 TRIP UNIT, 60A, 2P, 600V, 14kA
    Description
    POWERPACT H-FRAME, CIRCUIT BREAKER, N0 TRIP UNIT, 60A, 2P, 600V, 14kA
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    POWERPACT H-FRAME, CIRCUIT BREAKER, N0 TRIP UNIT, 60A, 2P, 600V, 14kA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    POWERPACT H-FRAME, CIRCUIT BREAKER, N0 TRIP UNIT, 60A, 2P, 600V, 14kA
    Description
    POWERPACT H-FRAME, CIRCUIT BREAKER, N0 TRIP UNIT, 60A, 2P, 600V, 14kA
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    POWERPACT H-FRAME, CIRCUIT BREAKER, N0 TRIP UNIT, 60A, 2P, 600V, 14kA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /