USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact H-Frame Molded Case Circuit Breakers
Schneider Eletric HDF36025 Picture

HDF36025

Green premium brand logo Product Logo
Schneider Eletric HDF36025 Picture
HDF36025
Green premium brand logo Product Logo

POWERPACT H-FRAME, CIRCUIT BREAKER, THERMAL-MAGNETIC, 25A, 3P, 600V, 14kA

Show more characteristics
  • Price*
    1,088.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PowerPact H
    Trip Unit Type
    Thermal-magnetic
    breaking capacity code
    D
    Complementary
    Line Rated Current
    25 A
    Number of Poles
    3P
    Interrupt Rating
    25 kA 240 V AC
    18 kA 480 V AC
    14 kA 600 V AC
    20 kA 250 V DC
    [Ue] rated operational voltage
    250 V DC
    600 V AC
    continuous current rating
    80 %
    mounting mode
    Unit mount
    electrical connection
    Busbar connection line
    Busbar connection load
    magnetic hold current
    350 A
    magnetic tripping current
    750 A
    height
    162.56 mm (6.4 in)
    width
    104.65 mm (4.12 in)
    depth
    110.74 mm (4.36 in)
    tightening torque
    44.25 lbf.in (5 N.m) 0.00…0.15 in² (2.5…95 mm²) AWG 14...AWG 3/0)
    Environment
    product certifications
    UL listed
    CE
    CCC
    IEC
    CSA
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01110-HD,JD UNIT MT BREAKER/SWITCH
    Discount Schedule
    DE2
    Package weight(Lbs)
    4.00 lb(US) (1.814 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    H-Frame 15A -150A 3-Pole Toggle Bus Bar (Version 1.2)
    Files in document
    dwf
    53 KB
    dwg
    677.7 KB
    dxf
    4 MB
    pdf
    76 KB
    Size zip
    Size 4.8 MB
    Date 6/22/09
    Files in document
    dwf
    53 KB
    dwg
    677.7 KB
    dxf
    4 MB
    pdf
    76 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HDF36025_ROHS_CHINA_DECLARATION
    Description
    HDF36025_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    HDF36025_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HDF36025_ROHS_DECLARATION
    Description
    HDF36025_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    HDF36025_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    HDF36025_REACH_DECLARATION
    Description
    HDF36025_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    HDF36025_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /