Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   I-Line Busway
Schneider Eletric HF19F Picture

HF19F

Green premium brand logo Product Logo
Schneider Eletric HF19F Picture
HF19F
Green premium brand logo Product Logo

Hanger - I-Line - 3000A - Al - horizontal - 22.22in

Show more characteristics
  • 64.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Hanger
    Range
    I-Line
    Complementary
    Rated Current
    3000 A aluminium
    Orientation
    Horizontal
    Length
    22.22 in (564.39 mm)
    Environment
    Standards
    UL 857
    CSA C22.2 No 27:1994
    IEC 61439-6
    Ordering and shipping details
    Category
    20204-HANGERS WITH BILLING
    Discount Schedule
    PE8
    GTIN
    00785901813064
    Package weight(Lbs)
    11.50 lb(US) (5.216 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Busway: Digest Catalog Section 12 (Version 1.0)
    Description
    Section 12 of Digest Catalog 178 provides selection information for Powerbus™ Busway, I-Line™ Busway, I-Line™ II Busway, and Power-Zone™ Busway products. Replaces Digest 177 section 12; 0100CT1501_SEC-12
    prp.document.label.format pdf
    Size 1.1 MB
    Date 5/28/20
    Description
    Section 12 of Digest Catalog 178 provides selection information for Powerbus™ Busway, I-Line™ Busway, I-Line™ II Busway, and Power-Zone™ Busway products. Replaces Digest 177 section 12; 0100CT1501_SEC-12
    Square D I-Line and Power-Zone Busway Systems Catalog (Version 6.2)
    Description
    This catalog includes information on features, construction, application, installation, electrical data, busbar configuration, wiring diagrams, and dimension drawings for Busway Systems. Powerbus, I-Line, I-Line II Busway, Power-Zone Busway, and I-Line Plug-in Units. Bus duct dimensions.
    prp.document.label.format pdf
    Size 11.9 MB
    Date 3/22/18
    Description
    This catalog includes information on features, construction, application, installation, electrical data, busbar configuration, wiring diagrams, and dimension drawings for Busway Systems. Powerbus, I-Line, I-Line II Busway, Power-Zone Busway, and I-Line Plug-in Units. Bus duct dimensions.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    I-Line™ II Busway Flatwise/Edgewise Hangers (Version 1)
    Description
    This bulletin contains instructions for installing I-Line™ II Busway flatwise and edgewise hangers.
    prp.document.label.format pdf
    Size 227.1 KB
    Date 12/1/02
    Description
    This bulletin contains instructions for installing I-Line™ II Busway flatwise and edgewise hangers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HF19F : Hanger - I-Line - 3000A - Al - horizontal - 22.22in
    Description
    Hanger - I-Line - 3000A - Al - horizontal - 22.22in
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    Hanger - I-Line - 3000A - Al - horizontal - 22.22in
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HF19F : Hanger - I-Line - 3000A - Al - horizontal - 22.22in
    Description
    Hanger - I-Line - 3000A - Al - horizontal - 22.22in
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    Hanger - I-Line - 3000A - Al - horizontal - 22.22in
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.