USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all I-Line Busway
Schneider Eletric HF67E Picture

HF67E

Green premium brand logo Product Logo
Schneider Eletric HF67E Picture
HF67E
Green premium brand logo Product Logo

Hanger - I-Line - 1200A - Al - edgewise - horizontal - 10.86in

Show more characteristics
  • Price*
    64.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Hanger
    Range
    I-Line
    Complementary
    Rated Current
    1200 A aluminium
    1600 A copper
    Orientation
    Horizontal
    Height
    275.84 mm (10.86 in)
    Device Mounting
    Edgewise
    Environment
    Standards
    UL 857
    CSA C22.2 No 27:1994
    IEC 61439-6
    Ordering and shipping details
    Category
    20204-HANGERS WITH BILLING
    Discount Schedule
    PE8
    GTIN
    00785901812777
    Package weight(Lbs)
    33.60 oz (952.544 g)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Bisphenol A (BPA) which is known to the State of California to cause Carcinogen + Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 12: Busway (Version 1.0)
    Date 9/13/19
    Size 1.9 MB
    Busway Systems Catalog (Version 6.2)
    Date 3/22/18
    Size 11.9 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /