Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   I-Line Busway
Schneider Eletric HF88E Picture

HF88E

Green premium brand logo Product Logo
Schneider Eletric HF88E Picture
HF88E
Green premium brand logo Product Logo

Hanger - I-Line - 1600A - Al - edgewise - horizontal - 13.86in

Show more characteristics
  • 64.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Hanger
    Range
    I-Line
    Complementary
    Rated Current
    1600 A aluminium
    Orientation
    Horizontal
    Height
    13.86 in (352.04 mm)
    Device Mounting
    Edgewise
    Environment
    Standards
    UL 857
    CSA C22.2 No 27:1994
    IEC 61439-6
    Ordering and shipping details
    Category
    20204-HANGERS WITH BILLING
    Discount Schedule
    PE8
    GTIN
    00785901812791
    Package weight(Lbs)
    4.20 lb(US) (1.905 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 5/28/20
    prp.document.label.format pdf
    Size 11.9 MB
    Date 3/22/18
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 869.3 KB
    Date 12/1/10
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 396.2 KB
    Date 4/14/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HF88E : HF88E_ROHS_CHINA_DECLARATION
    Description
    HF88E_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    HF88E_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HF88E : HF88E_ROHS_DECLARATION
    Description
    HF88E_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    HF88E_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    HF88E : HF88E_REACH_DECLARATION
    Description
    HF88E_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    HF88E_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.