Schneider Electric USA Website

Welcome to our website.

Select your location

View all Type ICSE
Schneider Eletric HFNF120ICSE002 Picture

HFNF120ICSE002

Product Logo
Schneider Eletric HFNF120ICSE002 Picture
HFNF120ICSE002
Product Logo

SPD, Type ICSE, 2 A, 120 V, flange, Active Tracking Filter

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 376.47 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Surge protection device
    Complementary
    Service Voltage
    120 V
    Rated Current
    2.5 A
    Device Mounting
    Flange
    Height
    2.88 in (73.15 mm)
    Width
    4.00 in (101.6 mm)
    Depth
    1.81 in (45.97 mm)
    Ordering and shipping details
    Category
    08466 - SURGE PROTECTION HWA
    Discount Schedule
    DE1B
    GTIN
    00785901288756
    Package weight(Lbs)
    222.26 kg (490 lb(US))
    Returnability
    Yes
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /