
Roll over image to zoom in

4 videos
HGL36015
Product availability: Stock - Normally stocked in distribution facility
Available in 2 or 3 pole design
Standard 80% or 100% rating
Available in Unit mount, I-line or Drawout constructions
comply to UL, CSA, NOM, and IEC standards and are CE marked
UL 489 Listed, CSA, NEMA, NMX, VDE, BS, CCC, IEC certified, and CE marked
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
163
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
45
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.