USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact H-Frame Molded Case Circuit Breakers
Schneider Eletric HGP36060U53X Picture

HGP36060U53X

Green premium brand logo Product Logo
Schneider Eletric HGP36060U53X Picture
HGP36060U53X
Green premium brand logo Product Logo

POWERPACT H-FRAME, CIRCUIT BREAKER, MICROLOGIC 5.2E, 60A, 3P, 600V, 18kA

Show more characteristics
  • Price*
    2,436.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact H
    Trip Unit Type
    Electronic, energy, Micrologic 5.2 E, LSI
    breaking capacity code
    G
    Complementary
    Line Rated Current
    60 A
    Number of Poles
    3P
    Interrupt Rating
    20 kA 500 V DC
    65 kA 240 V AC
    35 kA 480 V AC
    18 kA 600 V AC
    20 kA 250 V DC
    [Ue] rated operational voltage
    250 V DC
    600 V AC
    500 V DC
    continuous current rating
    80 %
    mounting mode
    Unit mount
    electrical connection
    Terminal nut line
    Lugs load
    Wire Gauge
    AWG 14...AWG 3/0 aluminium/copper
    magnetic hold current
    800 A
    magnetic tripping current
    1450 A
    height
    162.56 mm (6.4 in)
    width
    104.65 mm (4.12 in)
    depth
    110.74 mm (4.36 in)
    tightening torque
    49.56…60.18 lbf.in (5.6…6.8 N.m)
    Environment
    product certifications
    IEC
    CSA
    CE
    UL listed
    CCC
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01107-H/J ELEC TRIP UNIT MOUNT BREAKER/SW
    Discount Schedule
    DE2
    Package weight(Lbs)
    5.00 lb(US) (2.268 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    POWERPACT H-FRAME, CIRCUIT BREAKER, MICROLOGIC 5.2E, 60A, 3P, 600V, 18kA
    Description
    POWERPACT H-FRAME, CIRCUIT BREAKER, MICROLOGIC 5.2E, 60A, 3P, 600V, 18kA
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    POWERPACT H-FRAME, CIRCUIT BREAKER, MICROLOGIC 5.2E, 60A, 3P, 600V, 18kA
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    POWERPACT H-FRAME, CIRCUIT BREAKER, MICROLOGIC 5.2E, 60A, 3P, 600V, 18kA
    Description
    POWERPACT H-FRAME, CIRCUIT BREAKER, MICROLOGIC 5.2E, 60A, 3P, 600V, 18kA
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    POWERPACT H-FRAME, CIRCUIT BREAKER, MICROLOGIC 5.2E, 60A, 3P, 600V, 18kA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    POWERPACT H-FRAME, CIRCUIT BREAKER, MICROLOGIC 5.2E, 60A, 3P, 600V, 18kA
    Description
    POWERPACT H-FRAME, CIRCUIT BREAKER, MICROLOGIC 5.2E, 60A, 3P, 600V, 18kA
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    POWERPACT H-FRAME, CIRCUIT BREAKER, MICROLOGIC 5.2E, 60A, 3P, 600V, 18kA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /