Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerPact H-Frame Molded Case Circuit Breakers
Schneider Eletric HGP36125C Picture

HGP36125C

Green premium brand logo Product Logo
Schneider Eletric HGP36125C Picture
HGP36125C
Green premium brand logo Product Logo

POWERPACT H-FRAME, CIRCUIT BREAKER, THERMAL-MAGNETIC, 125A, 3P, 600V, 18kA

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact H
    Trip Unit Type
    Thermal-magnetic
    breaking capacity code
    G
    Complementary
    Line Rated Current
    125 A
    Number of Poles
    3P
    Interrupt Rating
    20 kA 500 V DC
    65 kA 240 V AC
    35 kA 480 V AC
    18 kA 600 V AC
    20 kA 250 V DC
    [Ue] rated operational voltage
    250 V DC
    600 V AC
    500 V DC
    continuous current rating
    100 %
    mounting mode
    Unit mount
    electrical connection
    Terminal nut line
    Lugs load
    Wire Gauge
    AWG 14...AWG 3/0 aluminium/copper
    magnetic hold current
    900 A
    magnetic tripping current
    1700 A
    height
    162.56 mm (6.4 in)
    width
    104.65 mm (4.12 in)
    depth
    110.74 mm (4.36 in)
    tightening torque
    49.56…60.18 lbf.in (5.6…6.8 N.m)
    Environment
    product certifications
    UL listed
    CSA
    CE
    CCC
    IEC
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01115 - HG,HJ,JG,JJ UNIT MT BREAKER/SWITCH
    Discount Schedule
    DE2
    Package weight(Lbs)
    2.27 kg (5 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HGP36125C : HGP36125C_ROHS_CHINA_DECLARATION
    Description
    HGP36125C_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    HGP36125C_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HGP36125C : HGP36125C_ROHS_DECLARATION
    Description
    HGP36125C_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    HGP36125C_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    HGP36125C : HGP36125C_REACH_DECLARATION
    Description
    HGP36125C_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    HGP36125C_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /