

4 videos
Circuit breaker frame, PowerPacT H, 70A to 150A, 3 pole, 600VAC, 25kA, busbar, no trip unit, 80%
HJF36000F15
Discontinued on:Jun 12, 2024
HJF36000F15 has not been replaced. Please contact your customer care center for more information.
Product availability: Non-Stock - Not normally stocked in distribution facility
Available in 2 or 3 pole design
Standard 80% or 100% rating
Available in Unit mount, I-line or Drawout constructions
UL 489 Listed, CSA, NEMA, NMX, VDE, BS, CCC, IEC certified, and CE marked
Environmental Data
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
949
Use Better
Packaging made with recycled cardboard
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.