
Roll over image to zoom in

4 videos
Circuit breaker, PowerPacT H, 100A, 3 pole, 600VAC, 25kA, lugs, Micrologic 5.2A, 100%
HJL36100CU43X
Product availability: Non-Stock - Not normally stocked in distribution facility
Available in 2 or 3 pole design
Standard 80% or 100% rating
Available in Unit mount, I-line or Drawout constructions
UL 489 Listed, CSA, NEMA, NMX, VDE, BS, CCC, IEC certified, and CE marked
Environmental Data
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
250
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.