Schneider Electric USA Website

Welcome to our website.

Select your location

View all   PowerPact H-Frame Molded Case Circuit Breakers
Schneider Eletric HJP36100U33X Picture

HJP36100U33X

Green premium brand logo Product Logo
Schneider Eletric HJP36100U33X Picture
HJP36100U33X
Green premium brand logo Product Logo

Circuit breaker, PowerPact H, Micrologic 3.2S, 100A, 3 pole, 600V, 25kA

Show more characteristics
  • 2,444.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact H
    Trip Unit Type
    Electronic, standard, Micrologic 3.2 S, LSI
    breaking capacity code
    J
    Complementary
    Line Rated Current
    100 A
    Number of Poles
    3P
    Interrupt Rating
    100 kA 240 V AC
    65 kA 480 V AC
    25 kA 600 V AC
    20 kA 250 V DC
    [Ue] rated operational voltage
    250 V DC
    600 V AC
    continuous current rating
    80 %
    mounting mode
    Unit mount
    electrical connection
    Terminal nut line
    Lugs load
    Wire Gauge
    AWG 14...AWG 3/0 aluminium/copper
    magnetic hold current
    800 A
    magnetic tripping current
    1450 A
    height
    6.4 in (162.56 mm)
    width
    4.12 in (104.65 mm)
    depth
    4.36 in (110.74 mm)
    tightening torque
    49.56…60.18 lbf.in (5.6…6.8 N.m)
    Environment
    product certifications
    IEC
    CCC
    UL Listed
    CE
    CSA
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01107-H/J ELEC TRIP UNIT MOUNT BREAKER/SW
    Discount Schedule
    DE2
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HJP36100U33X : HJP36100U33X_ROHS_CHINA_DECLARATION
    Description
    HJP36100U33X_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    HJP36100U33X_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HJP36100U33X : HJP36100U33X_ROHS_DECLARATION
    Description
    HJP36100U33X_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    HJP36100U33X_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    HJP36100U33X : HJP36100U33X_REACH_DECLARATION
    Description
    HJP36100U33X_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    HJP36100U33X_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /