USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact H-Frame Molded Case Circuit Breakers
Schneider Eletric HLL36030M38X Picture

HLL36030M38X

Green premium brand logo Product Logo
Schneider Eletric HLL36030M38X Picture
HLL36030M38X
Green premium brand logo Product Logo

PowerPact H Circuit Breaker,MotorProtector,30A,3P,600V,50kA

Show more characteristics
  • Price*
    1,812.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Motor Circuit Protector
    range of product
    PowerPact H
    Trip Unit Type
    Electronic
    breaking capacity code
    L
    Complementary
    Line Rated Current
    30 A
    Number of Poles
    3P
    Interrupt Rating
    125 kA 240 V AC
    100 kA 480 V AC
    50 kA 600 V AC
    [Ue] rated operational voltage
    600 V AC
    mounting mode
    Unit mount
    electrical connection
    Lugs load
    Lugs line
    Wire Gauge
    AWG 14...AWG 3/0 aluminium/copper
    [Ith] conventional free air thermal current
    14…25 A
    height
    162.56 mm (6.4 in)
    width
    104.65 mm (4.12 in)
    depth
    110.74 mm (4.36 in)
    tightening torque
    44.25 lbf.in (5 N.m) 0.00…0.15 in² (2.5…95 mm²) AWG 14...AWG 3/0)
    Environment
    product certifications
    CE
    UL listed
    CSA
    IEC
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01107-H/J ELEC TRIP UNIT MOUNT BREAKER/SW
    Discount Schedule
    DE2
    Package weight(Lbs)
    5.00 lb(US) (2.268 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Size pdf
    Size 6.8 MB
    Date 9/13/19
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact H Circuit Breaker,MotorProtector,30A,3P,600V,50kA
    Description
    PowerPact H Circuit Breaker,MotorProtector,30A,3P,600V,50kA
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    PowerPact H Circuit Breaker,MotorProtector,30A,3P,600V,50kA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact H Circuit Breaker,MotorProtector,30A,3P,600V,50kA
    Description
    PowerPact H Circuit Breaker,MotorProtector,30A,3P,600V,50kA
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    PowerPact H Circuit Breaker,MotorProtector,30A,3P,600V,50kA
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    PowerPact H Circuit Breaker,MotorProtector,30A,3P,600V,50kA
    Description
    PowerPact H Circuit Breaker,MotorProtector,30A,3P,600V,50kA
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    PowerPact H Circuit Breaker,MotorProtector,30A,3P,600V,50kA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /