

multi touch screen, Harmony iPC, S panel PC optimized, HDD, 10inch wide display, DC, Windows 10
HMIPSOH552D1801
Discontinued on:Jun 20, 2025
To be end-of-service on:Apr 30, 2029
Recommended replacement(s)
Product availability: Non-Stock - Not normally stocked in distribution facility
10" wide TFT multi-touch screens, LED backlight, IP66 protection, and 7H hardness anti-scratch front
Maintenance-free non-rotating parts and operation up to +55 °C/131 °F
Integration of software applications such as HMI EcoStruxure Operator Terminal Expert and third-party Windows software
Expansions with optional interfaces based on mini PCIe (Com, USB, HD audio, Video, networks, wireless, etc.)
Available with Windows 10 or without an operating system in Configured-to-order offer
Environmental Data
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
2230
Use Better
F-gas usage performance
Only air and vacuum used for insulation / breaking, no F-gas including SF6
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
HMIPSOH552D1801 is replaced by the following product range: