Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Homeline™ Load Centers
Schneider Eletric HOM4080L225PGC Picture

HOM4080L225PGC

Green premium brand logo Product Logo
Schneider Eletric HOM4080L225PGC Picture
HOM4080L225PGC
Green premium brand logo Product Logo

Homeline, LC, 225 A, 120/240 V, 1 PH, MLO, PoN, 40 SP, N1, grd bar, combo

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 671.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Load Center
    Marketing Trade Name
    Homeline
    load center type
    Main lugs
    Line Rated Current
    225 A
    number of spaces
    40
    number of circuits
    80
    Enclosure Rating
    NEMA 1 indoor
    cover type
    Combination flush/surface cover
    electrical connection
    Lugs
    Included Options
    Grounding bar 1)
    Complementary
    short-circuit current
    10 kA
    Number of Tandem Breakers
    40
    Number of Phases
    1 phase
    [Ue] rated operational voltage
    120/240 V AC
    Wire Size
    AWG 4...250 kcmil copper
    AWG 4...300 kcmil aluminium
    wiring configuration
    3-wire
    cover finish
    Gray baked enamel
    Busbar Material
    Tin plated aluminium busbar
    enclosure material
    Welded sheet steel
    surface finish
    Baked enamel grey
    box number
    12
    height
    39.37 in (1000 mm)
    width
    14.25 in (362 mm)
    depth
    3.74 in (95 mm)
    tightening torque
    28.25 N.m (250 lbf.in) AWG 4...250 kcmil)
    28.25 N.m (250 lbf.in) AWG 4...300 kcmil)
    Environment
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    product certifications
    UL E-6294
    Ordering and shipping details
    Category
    00045 - HOM LC&CVR,12-42 CKT,NEMA1
    Discount Schedule
    DE3C
    GTIN
    00785901978176
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    prp.document.label.format pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    prp.document.label.format pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.3 MB
    Date 7/24/14
    Files in document
    dwg
    202.5 KB
    dwf
    36.7 KB
    dxf
    1 MB
    pdf
    70.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Certificate Enclosed Panelboards Type HOM (Version 1.1)
    Description
    Main Lug 150 - 225 AMain breaker 150 - 225 A
    prp.document.label.format pdf
    Size 175 KB
    Date 3/6/09
    Description
    Main Lug 150 - 225 AMain breaker 150 - 225 A
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO™ and Homeline™ Load Center–Installation (Version 1)
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers. It also includes installation instructions for standard and tandem branch circuit breakers. See separate instructionbulletins included with advanced function circuit breakers and accessories, when installed.
    prp.document.label.format pdf
    Size 1.7 MB
    Date 2/1/14
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers. It also includes installation instructions for standard and tandem branch circuit breakers. See separate instructionbulletins included with advanced function circuit breakers and accessories, when installed.
    QO and Homeline Load Centers – Mounting Instructions (Version 1)
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers.
    prp.document.label.format pdf
    Size 365.3 KB
    Date 6/23/05
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HOM4080L225PGC : Homeline, LC, 225 A, 120/240 V, 1 PH, MLO, PoN, 40 SP, N1, grd bar, combo
    Description
    Homeline, LC, 225 A, 120/240 V, 1 PH, MLO, PoN, 40 SP, N1, grd bar, combo
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Homeline, LC, 225 A, 120/240 V, 1 PH, MLO, PoN, 40 SP, N1, grd bar, combo
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HOM4080L225PGC : Homeline, LC, 225 A, 120/240 V, 1 PH, MLO, PoN, 40 SP, N1, grd bar, combo
    Description
    Homeline, LC, 225 A, 120/240 V, 1 PH, MLO, PoN, 40 SP, N1, grd bar, combo
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Homeline, LC, 225 A, 120/240 V, 1 PH, MLO, PoN, 40 SP, N1, grd bar, combo
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    HOM4080L225PGC : Homeline, LC, 225 A, 120/240 V, 1 PH, MLO, PoN, 40 SP, N1, grd bar, combo
    Description
    Homeline, LC, 225 A, 120/240 V, 1 PH, MLO, PoN, 40 SP, N1, grd bar, combo
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Homeline, LC, 225 A, 120/240 V, 1 PH, MLO, PoN, 40 SP, N1, grd bar, combo
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 459.2 KB
    Date 4/14/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions and Knockout Sizes



  • Connections and Schema

    Connections and Wiring Diagrams



Compare products: /