Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   I-Line Busway
Schneider Eletric HP3V Picture

HP3V

Green premium brand logo Product Logo
Schneider Eletric HP3V Picture
  • 64.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Hanger
    Range
    I-Line
    Complementary
    Rated Current
    400 A aluminium/copper
    600 A copper
    Orientation
    Vertical
    Environment
    Standards
    UL 857
    CSA C22.2 No 27:1994
    IEC 61439-6
    Ordering and shipping details
    Category
    20204-HANGERS WITH BILLING
    Discount Schedule
    PE8
    GTIN
    00785901506355
    Package weight(Lbs)
    4.51 lb(US) (2.046 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 5/28/20
    prp.document.label.format pdf
    Size 11.9 MB
    Date 3/22/18
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/9/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HP3V : HP3V_ROHS_CHINA_DECLARATION
    Description
    HP3V_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    HP3V_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HP3V : HP3V_ROHS_DECLARATION
    Description
    HP3V_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    HP3V_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    HP3V : HP3V_REACH_DECLARATION
    Description
    HP3V_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    HP3V_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.