USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact H-Frame Molded Case Circuit Breakers
Schneider Eletric HT3025 Picture

HT3025

Green premium brand logo
Schneider Eletric HT3025 Picture
HT3025
Green premium brand logo

3P 600V 25A H-FRAME MOULDED CASE CIRCUIT BREAKER TRIP UNIT

Show more characteristics
  • Price*
    563.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product name
    PowerPact
    product or component type
    Trip unit
    trip unit rating
    25 A
    trip unit technology
    Thermal-magnetic
    circuit breaker type
    H-frame
    Complementary
    number of poles
    3
    [Ue] rated operational voltage
    600 V AC
    [Ics] rated service short-circuit breaking capacity
    80 %
    tightening torque
    7.97…9.74 lbf.in (0.9…1.1 N.m)
    43.37…46.91 lbf.in (4.9…5.3 N.m)
    Environment
    product certifications
    UL
    CSA
    Ordering and shipping details
    Category
    01103-H,J,COMPACT NS UL/IEC CB ACCESS
    Discount Schedule
    DE2
    GTIN
    00785901446279
    Package weight(Lbs)
    16.00 oz (453.592 g)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 03: Molded Case Circuit Breakers and Enclosures (Version 1.0)
    Description
    Section 3 of Supplemental Digest 178 provides selection information for Molded Case Circuit Breakers (MCCBs) and Enclosures.This document replaces Supplemental and Obsolescence Digest 177 Section 03, document number SD_0100CT1502_SEC-03
    Size pdf
    Size 3.1 MB
    Date 5/12/19
    Description
    Section 3 of Supplemental Digest 178 provides selection information for Molded Case Circuit Breakers (MCCBs) and Enclosures.This document replaces Supplemental and Obsolescence Digest 177 Section 03, document number SD_0100CT1502_SEC-03
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Trip Unit Installation for H- and J-frame Circuit Breakers (Version 1)
    Description
    This bulletin contain installation instructions for Trip Units used with H-frame and J-frame circuit breakers.
    Size pdf
    Size 724.7 KB
    Date 3/15/16
    Description
    This bulletin contain installation instructions for Trip Units used with H-frame and J-frame circuit breakers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HT3025_ROHS_DECLARATION
    Description
    HT3025_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    HT3025_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    HT3025_REACH_DECLARATION
    Description
    HT3025_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    HT3025_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HT3025_ROHS_CHINA_DECLARATION
    Description
    HT3025_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    HT3025_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /