Schneider Electric USA Website

Welcome to our website.

Select your location

View all HVL Switchgear
Schneider Eletric HVL315DEW2 Picture

HVL315DEW2

Product Logo
Schneider Eletric HVL315DEW2 Picture
HVL315DEW2
Product Logo

HVL Digest Switch 15 KV NEMA 3R 125-200E DIN/E Current Limiting Fuse

Show more characteristics
  • Price*
    23,978.00 USD
The maximum number of products that can be compared is 4

  • Main
    Product
    Switched fuse mechanism
    Included Accessory
    Enclosure heater
    Not Included
    fuse to be ordered separately
    Complementary
    protection type
    Fuse current limiter
    associated fuse rating
    125 A E
    150 A E
    175 A E
    200 A E
    Line Rated Current
    600 A
    Momentary Amperes Asymmetrical
    40 kA
    Frequency
    50/60 Hz
    Number of Poles
    3P
    [Ur] highest voltage for equipment
    15 kV
    Basic Inulation Level
    90 kV
    Enclosure Rating
    NEMA 3R
    electrical connection
    Lugs
    type of installation
    Outdoor
    Wire Gauge
    AWG 2...600 kcmil aluminium/copper
    Enclosure Width
    965.20 mm (38 in)
    Enclosure Depth
    1524.00 mm (60 in)
    Enclosure Height
    2463.80 mm (97 in)
    Environment
    product certifications
    CUL
    UL listed
    Ordering and shipping details
    Category
    07945-15KV N3R DIGEST HVL
    Discount Schedule
    PE5A
    Package weight(Lbs)
    1200.00 lb(US) (544.311 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D HVL Metal-Enclosed Fusible Switchgear Catalog (Version 1.0)
    Description
    This document contains information concerning the application, operation, features, ratings, and selection of Metal-Enclosed Load Interrupter Switchgear with HVL switches, with voltage ratings 2.4 kV to 38 kV.
    Size pdf
    Size 1.8 MB
    Date 9/1/95
    Description
    This document contains information concerning the application, operation, features, ratings, and selection of Metal-Enclosed Load Interrupter Switchgear with HVL switches, with voltage ratings 2.4 kV to 38 kV.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /