Schneider Electric USA Website

Welcome to our website.

Select your location

View all HVL Switchgear
Schneider Eletric HVL315NW Picture

HVL315NW

Product Logo
Schneider Eletric HVL315NW Picture
HVL315NW
Product Logo

HVL Digest Switch 15KV NEMA 3R Unfused

Show more characteristics
  • 23,478.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Switch mechanism
    Included Accessory
    Enclosure heater
    Complementary
    Line Rated Current
    600 A
    Momentary Amperes Asymmetrical
    40 kA
    Frequency
    50/60 Hz
    Number of Poles
    3P
    [Ur] highest voltage for equipment
    15 kV
    Basic Inulation Level
    90 kV
    Enclosure Rating
    NEMA 3R
    electrical connection
    Lugs
    type of installation
    Outdoor
    Wire Gauge
    AWG 2...600 kcmil aluminium/copper
    Enclosure Width
    965.20 mm (38 in)
    Enclosure Depth
    1524.00 mm (60 in)
    Enclosure Height
    2463.80 mm (97 in)
    Environment
    product certifications
    UL listed
    CUL
    Ordering and shipping details
    Category
    07945-15KV N3R DIGEST HVL
    Discount Schedule
    PE5A
    Package weight(Lbs)
    1400.00 lb(US) (635.029 kg)
    Returnability
    Yes
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D HVL Metal-Enclosed Fusible Switchgear Catalog (Version 1.0)
    Description
    This document contains information concerning the application, operation, features, ratings, and selection of Metal-Enclosed Load Interrupter Switchgear with HVL switches, with voltage ratings 2.4 kV to 38 kV.
    Size pdf
    Size 1.8 MB
    Date 9/1/95
    Description
    This document contains information concerning the application, operation, features, ratings, and selection of Metal-Enclosed Load Interrupter Switchgear with HVL switches, with voltage ratings 2.4 kV to 38 kV.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Outline - HVL Switchgear Outdoor, 4.76 & 15.0 KV, Unfused (Version 1.2)
    Files in document
    dwf
    295.5 KB
    dwg
    165.4 KB
    dxf
    455.4 KB
    pdf
    48.7 KB
    Size zip
    Size 964.9 KB
    Date 4/27/09
    Files in document
    dwf
    295.5 KB
    dwg
    165.4 KB
    dxf
    455.4 KB
    pdf
    48.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /