Schneider Electric USA Website

Welcome to our website.

Select your location

View all HVL Switchgear
Schneider Eletric HVL317BG Picture

HVL317BG

Product Logo
Schneider Eletric HVL317BG Picture
HVL317BG
Product Logo

HVL Digest Switch 17KV NEMA 1 10-400E Boric Acid Fuse

Show more characteristics
  • 29,610.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Switched fuse mechanism
    Not Included
    fuse to be ordered separately
    Complementary
    protection type
    Fuse boric acid
    associated fuse rating
    10 A E
    15 A E
    20 A E
    25 A E
    30 A E
    40 A E
    50 A E
    65 A E
    80 A E
    100 A E
    125 A E
    150 A E
    175 A E
    200 A E
    250 A E
    300 A E
    400 A E
    Line Rated Current
    600 A
    Momentary Amperes Asymmetrical
    61 kA
    Frequency
    50/60 Hz
    Number of Poles
    3P
    [Ur] highest voltage for equipment
    17 kV
    Basic Inulation Level
    95 kV
    Enclosure Rating
    NEMA 1
    electrical connection
    Lugs
    type of installation
    Indoor
    Wire Gauge
    AWG 2...600 kcmil aluminium/copper
    Enclosure Width
    965.20 mm (38 in)
    Enclosure Depth
    1384.30 mm (54.5 in)
    Enclosure Height
    2286.00 mm (90 in)
    Environment
    product certifications
    UL listed
    CUL
    Ordering and shipping details
    Category
    07944-15KV N1 DIGEST HVL
    Discount Schedule
    PE5A
    Package weight(Lbs)
    1200.00 lb(US) (544.311 kg)
    Returnability
    Yes
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D HVL Metal-Enclosed Fusible Switchgear Catalog (Version 1.0)
    Description
    This document contains information concerning the application, operation, features, ratings, and selection of Metal-Enclosed Load Interrupter Switchgear with HVL switches, with voltage ratings 2.4 kV to 38 kV.
    Size pdf
    Size 1.8 MB
    Date 9/1/95
    Description
    This document contains information concerning the application, operation, features, ratings, and selection of Metal-Enclosed Load Interrupter Switchgear with HVL switches, with voltage ratings 2.4 kV to 38 kV.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 646.4 KB
    Date 4/27/09
    Files in document
    dwf
    3.8 KB
    dwg
    161.5 KB
    dxf
    430.1 KB
    pdf
    51 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /