Schneider Electric USA Website

Welcome to our website.

Select your location

View all HVL Switchgear
Schneider Eletric HVL405DEGR Picture

HVL405DEGR

Product Logo
Schneider Eletric HVL405DEGR Picture
HVL405DEGR
Product Logo

HVL Single Digest Switch 5KV NEMA 1 DIN/E Current Limit Fuse 10-450E XFMR RH

Show more characteristics
  • 20,134.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Transformer Disconnect
    Not Included
    fuse to be ordered separately
    device application
    Transformer right side
    Complementary
    protection type
    Fuse current limiter
    associated fuse rating
    10 A E
    15 A E
    20 A E
    25 A E
    30 A E
    40 A E
    50 A E
    65 A E
    80 A E
    100 A E
    125 A E
    150 A E
    175 A E
    200 A E
    250 A E
    300 A E
    400 A E
    350 A E
    500 A E
    Line Rated Current
    600 A
    Momentary Amperes Asymmetrical
    40 kA
    Full Load Current
    300 A
    Frequency
    50/60 Hz
    Number of Poles
    3P
    [Ur] highest voltage for equipment
    4.76 kV
    Basic Inulation Level
    60 kV
    Enclosure Rating
    NEMA 1
    electrical connection
    Lugs
    Wire Gauge
    AWG 2...600 kcmil aluminium/copper
    Enclosure Width
    965.20 mm (38 in)
    Enclosure Depth
    1384.30 mm (54.5 in)
    Enclosure Height
    2286.00 mm (90 in)
    Environment
    product certifications
    CUL
    UL listed
    Ordering and shipping details
    Category
    07942-5KV N1 DIGEST HVL
    Discount Schedule
    PE5A
    Package weight(Lbs)
    1200.00 lb(US) (544.311 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D HVL Metal-Enclosed Fusible Switchgear Catalog (Version 1.0)
    Description
    This document contains information concerning the application, operation, features, ratings, and selection of Metal-Enclosed Load Interrupter Switchgear with HVL switches, with voltage ratings 2.4 kV to 38 kV.
    Size pdf
    Size 1.8 MB
    Date 9/1/95
    Description
    This document contains information concerning the application, operation, features, ratings, and selection of Metal-Enclosed Load Interrupter Switchgear with HVL switches, with voltage ratings 2.4 kV to 38 kV.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 689.9 KB
    Date 2/7/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /