USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all HVL Switchgear
Schneider Eletric HVMX1 Picture

HVMX1

Product Logo
Schneider Eletric HVMX1 Picture
HVMX1
Product Logo

HVL AUX SWITCH KIT 1-N.O+1-N.C.CONTACT

Show more characteristics
  • Price*
    152.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Complementary
    [Ur] highest voltage for equipment
    15 kV
    [Ui] rated insulation voltage
    90 V
    NEMA degree of protection
    NEMA 1
    type of installation
    Indoor
    Environment
    product certifications
    UL listed
    CUL
    Ordering and shipping details
    Category
    07950-MINI-BRK 200A 5KV
    Discount Schedule
    PE5A
    GTIN
    00785901734451
    Package weight(Lbs)
    16.00 oz (453.592 g)
    Returnability
    Yes
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 123.4 KB
    Date 7/26/07
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /