Schneider Electric USA Website

Welcome to our website.

Select your location

View all Lexium ILA, ILE, ILS
Schneider Eletric ILE1F661PB1A3 Picture

ILE1F661PB1A3

Green premium brand logo
Schneider Eletric ILE1F661PB1A3 Picture
ILE1F661PB1A3
Green premium brand logo

brushless dc motor 24..36 V - CANopen DS301 interface - L = 174 mm - 54:1

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,240.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    Lexium integrated drive
    product or component type
    Motion integrated drive
    device short name
    ILE
    motor type
    Brushless dc motor
    number of motor poles
    6
    Phase
    Single phase
    [Us] rated supply voltage
    36 V
    24 V
    network type
    DC
    communication interface
    CANopen DS301, integrated
    length
    6.85 in (174 mm)
    winding type
    Medium speed of rotation and medium torque
    electrical connection
    Printed circuit board connector
    holding brake
    Without
    gear box type
    Straight teeth gear, 4 stages
    reduction ratio
    54:1 (490:9)
    nominal speed
    73 rpm 24 V
    88 rpm 36 V
    nominal torque
    88.51 lbf.in (10 N.m) 36 V
    84.08 lbf.in (9.5 N.m) 24 V
    Complementary
    transmission rate
    50, 100, 125, 250, 500, 800 and 1000 kbauds
    mounting support
    Flange
    motor flange size
    2.60 in (66 mm)
    number of motor stacks
    1
    centring collar diameter
    0.63 in (16 mm)
    centring collar depth
    0.16 in (4 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.17 in (4.4 mm)
    circle diameter of the mounting holes
    2.90 in (73.54 mm)
    feedback type
    BLDC encoder
    shaft end
    Keyed
    second shaft
    Without second shaft end
    shaft diameter
    0.39 in (10 mm)
    shaft length
    0.98 in (25 mm)
    key width
    0.63 in (16 mm)
    supply voltage limits
    18…40 V
    current consumption
    7000 mA peak
    5500 mA maximum continuous
    associated fuse rating
    10 A
    input/output type
    4 signals (each be used as input or output)
    voltage state 0 guaranteed
    -3...4.5 V
    voltage state 1 guaranteed
    15...30 V
    discrete input current
    10 mA at 24 V on/STO_A safety input
    3 mA at 24 V on/STO_B safety input
    2 mA at 24 V 24 V signal interface
    discrete output voltage
    23...25 V
    maximum switching current
    100 mA per output
    200 mA total
    protection type
    Safe torque off
    Overload of output voltage
    Short circuit of the output voltage
    maximum supply current
    0.06 A 36 V power stage disabled)
    0.1 A 24 V power stage disabled)
    3.5 A 36 V
    4.3 A 24 V
    nominal output power
    73 W 24 V
    88 W 36 V
    peak stall torque
    111.87 lbf.in (12.64 N.m) 24 V
    154.89 lbf.in (17.5 N.m) 36 V
    continuous stall torque
    101.78 lbf.in (11.5 N.m)
    detent torque
    29.21 lbf.in (3.3 N.m)
    speed feedback resolution
    12 points/turn motor
    0.55° gearbox output
    accuracy error
    +/- 1 point
    maximum torsional backlash
    1 °
    rotor inertia
    441 kg.cm²
    maximum mechanical speed
    92 rpm
    maximum radial force Fr
    200 N long-term operation)
    200 N short-term operation)
    maximum axial force Fa
    10 N long-term operation)
    80 N short-term operation)
    service life in hours
    2500 h bearing short-term operation
    15000 h bearing long-term operation
    marking
    CE
    type of cooling
    Natural convection
    product weight
    4.08 lb(US) (1.85 kg)
    Environment
    standards
    IEC 60072-1
    EN 61800-3:2001, second environment
    EN/IEC 50178
    EN/IEC 61800-3
    EN 50347
    IEC 61800-3, Ed 2
    EN 61800-3 : 2001-02
    product certifications
    TÜV
    UL
    CUL
    ambient air temperature for operation
    122…149 °F (50…65 °C) with power derating of 2 % per °C)
    32…122 °F (0…50 °C) without)
    permissible ambient air temperature around the device
    221 °F (105 °C) power amplifier
    230 °F (110 °C) motor
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    operating altitude
    <= 3280.84 ft (1000 m) without
    relative humidity
    15…85 % without condensation
    vibration resistance
    20 m/s² 10…500 Hz) 10 cycles EN/IEC 60068-2-6
    shock resistance
    150 m/s² 1000 shocks EN/IEC 60068-2-29
    IP degree of protection
    Shaft bushing IP41 EN/IEC 60034-5
    Total except shaft bushing IP54 EN/IEC 60034-5
    Ordering and shipping details
    Category
    18288 - LEXIUM INTEGRATED DRIVES II
    Discount Schedule
    PC56
    GTIN
    00785901855330
    Package weight(Lbs)
    2.25 kg (4.95 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Lexium™ Integrated Drives Motion Control (Version 1.0)
    Description
    This catalog is a guide to Lexium™ Integrated Drives and accessories.
    Size pdf
    Size 6.9 MB
    Date 11/28/13
    Description
    This catalog is a guide to Lexium™ Integrated Drives and accessories.
    User guide
    Format
    Size
    Date
    Add to My Documents
    ILE1B, ILE1F, ILE1R Lexium Integrated Drives (Version 2.00)
    Description
    This product manual includes information on technical data, installation, operation, and more for ILE1B, ILE1F, and ILE1R Lexium Integrated Drives.
    Size pdf
    Size 1.5 MB
    Date 9/19/08
    Description
    This product manual includes information on technical data, installation, operation, and more for ILE1B, ILE1F, and ILE1R Lexium Integrated Drives.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for ILE1F661PB1A3: brushless dc motor 24..36 V - CANopen DS301 interface - L = 174 mm - 54:1 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 137.6 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ILE1F661PB1A3 : ILE1F661PB1A3_ROHS_CHINA_DECLARATION
    Description
    ILE1F661PB1A3_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    ILE1F661PB1A3_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ILE1F661PB1A3 : ILE1F661PB1A3_ROHS_DECLARATION
    Description
    ILE1F661PB1A3_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    ILE1F661PB1A3_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ILE1F661PB1A3 : ILE1F661PB1A3_REACH_DECLARATION
    Description
    ILE1F661PB1A3_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    ILE1F661PB1A3_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /