Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Lexium ILA, ILE, ILS
Schneider Eletric ILE1R661PC1A0 Picture

ILE1R661PC1A0

Green premium brand logo
Schneider Eletric ILE1R661PC1A0 Picture
ILE1R661PC1A0
Green premium brand logo

brushless dc motor 24..36 V - RS485 interface - L = 122 mm - w/o gearbox

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,040.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Lexium integrated drive
    product or component type
    Motion integrated drive
    device short name
    ILE
    motor type
    Brushless dc motor
    number of motor poles
    6
    Phase
    Single phase
    [Us] rated supply voltage
    36 V
    24 V
    network type
    DC
    communication interface
    RS485, integrated
    length
    4.80 in (122 mm)
    winding type
    Medium speed of rotation and medium torque
    electrical connection
    Industrial connector
    holding brake
    Without
    gear box type
    Without
    reduction ratio
    1:1
    nominal speed
    4000 rpm 24 V
    4800 rpm 36 V
    nominal torque
    1.55 lbf.in (0.175 N.m) 24 V
    2.12 lbf.in (0.24 N.m) 36 V
    Complementary
    transmission rate
    9.6, 19.2 and 38.4 kbauds
    mounting support
    Flange
    motor flange size
    2.60 in (66 mm)
    number of motor stacks
    1
    centring collar diameter
    1.57 in (40 mm)
    centring collar depth
    0.08 in (2 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.17 in (4.4 mm)
    circle diameter of the mounting holes
    2.90 in (73.54 mm)
    feedback type
    BLDC encoder
    shaft end
    Untapped
    second shaft
    Without second shaft end
    shaft diameter
    0.31 in (8 mm)
    shaft length
    0.98 in (25 mm)
    supply voltage limits
    18…40 V
    current consumption
    7000 mA peak
    5500 mA maximum continuous
    associated fuse rating
    10 A
    input/output type
    4 signals (each be used as input or output)
    voltage state 0 guaranteed
    -3...4.5 V
    voltage state 1 guaranteed
    15...30 V
    discrete input current
    10 mA at 24 V on/STO_A safety input
    3 mA at 24 V on/STO_B safety input
    2 mA at 24 V 24 V signal interface
    discrete output voltage
    23...25 V
    maximum switching current
    100 mA per output
    200 mA total
    protection type
    Short circuit of the output voltage
    Safe torque off
    Overload of output voltage
    maximum supply current
    0.06 A 36 V power stage disabled)
    0.1 A 24 V power stage disabled)
    4.7 A 24 V
    5.1 A 36 V
    nominal output power
    117 W 36 V
    74 W 24 V
    peak stall torque
    2.30 lbf.in (0.26 N.m) 24 V
    3.19 lbf.in (0.36 N.m) 36 V
    continuous stall torque
    2.39 lbf.in (0.27 N.m)
    detent torque
    0.71 lbf.in (0.08 N.m)
    speed feedback resolution
    12 points/turn
    accuracy error
    +/- 1 °
    rotor inertia
    0.149 kg.cm²
    maximum mechanical speed
    5000 rpm
    maximum radial force Fr
    80 N
    maximum axial force Fa
    30 N force pressure)
    30 N tensile force)
    service life in hours
    20000 h bearing
    marking
    CE
    type of cooling
    Natural convection
    net weight
    3.09 lb(US) (1.4 kg)
    Environment
    standards
    IEC 61800-3, Ed 2
    EN 61800-3 : 2001-02
    EN/IEC 61800-3
    IEC 60072-1
    EN/IEC 50178
    EN 61800-3:2001, second environment
    EN 50347
    product certifications
    CUL
    TÜV
    UL
    ambient air temperature for operation
    122…149 °F (50…65 °C) with power derating of 2 % per °C)
    32…122 °F (0…50 °C) without derating)
    permissible ambient air temperature around the device
    221 °F (105 °C) power amplifier
    230 °F (110 °C) motor
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    operating altitude
    <= 3280.84 ft (1000 m) without derating
    relative humidity
    15…85 % without condensation
    vibration resistance
    20 m/s² 10…500 Hz) 10 cycles EN/IEC 60068-2-6
    shock resistance
    150 m/s² 1000 shocks EN/IEC 60068-2-29
    IP degree of protection
    Shaft bushing IP41 EN/IEC 60034-5
    Total except shaft bushing IP54 EN/IEC 60034-5
    Ordering and shipping details
    Category
    18288 - LEXIUM INTEGRATED DRIVES II
    Discount Schedule
    PC56
    GTIN
    00785901939528
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.9 MB
    Date 11/28/13
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 9/19/08
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ILE1R661PC1A0 : brushless dc motor 24..36 V - RS485 interface - L = 122 mm - w/o gearbox
    Description
    brushless dc motor 24..36 V - RS485 interface - L = 122 mm - w/o gearbox
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    brushless dc motor 24..36 V - RS485 interface - L = 122 mm - w/o gearbox
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 768.5 KB
    Date 1/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ILE1R661PC1A0 : brushless dc motor 24..36 V - RS485 interface - L = 122 mm - w/o gearbox
    Description
    brushless dc motor 24..36 V - RS485 interface - L = 122 mm - w/o gearbox
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    brushless dc motor 24..36 V - RS485 interface - L = 122 mm - w/o gearbox
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.1 MB
    Date 11/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ILE1R661PC1A0 : brushless dc motor 24..36 V - RS485 interface - L = 122 mm - w/o gearbox
    Description
    brushless dc motor 24..36 V - RS485 interface - L = 122 mm - w/o gearbox
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    brushless dc motor 24..36 V - RS485 interface - L = 122 mm - w/o gearbox
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /