Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Lexium 62 ILM
Schneider Eletric ILM0703P22F0000 Picture

ILM0703P22F0000

Green premium brand logo
Schneider Eletric ILM0703P22F0000 Picture
ILM0703P22F0000
Green premium brand logo

integrated servo motor - 2.2 Nm - 6000 rpm - multiturn - with brake - IP65

Show more characteristics
  • 3,271.18 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Servo motor integrated drive
    device short name
    ILM
    Complementary
    [Us] rated supply voltage
    250...700 V
    continuous stall current
    3 A
    continuous stall torque
    19.47 lbf.in (2.2 N.m)
    peak stall torque
    77.00 lbf.in (8.7 N.m)
    nominal output power
    720 W
    nominal torque
    10.18 lbf.in (1.15 N.m)
    nominal speed
    6000 rpm
    maximum current Irms
    12 A
    Line Rated Current
    1.5 A
    shaft end
    Untapped
    second shaft
    Without second shaft end
    shaft diameter
    0.55 in (14 mm)
    shaft length
    1.18 in (30 mm)
    key width
    0.79 in (20 mm)
    feedback type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    With
    holding torque
    26.55 lbf.in (3 N.m) holding brake
    mounting support
    International standard flange
    motor flange size
    2.76 in (70 mm)
    torque constant
    0.76 N.m/A 248 °F (120 °C)
    back emf constant
    49 V/krpm 68 °F (20 °C)
    number of motor poles
    6
    rotor inertia
    0.88 kg.cm²
    stator resistance
    2.7 Ohm 68 °F (20 °C) Ph/Ph
    1.88 Ohm 248 °F (120 °C) Ph/N
    stator inductance
    13 mH 68 °F (20 °C) Ph/Ph
    6.5 mH 248 °F (120 °C) Ph/N
    maximum radial force Fr
    730 N 1000 rpm
    580 N 2000 rpm
    510 N 3000 rpm
    460 N 4000 rpm
    430 N 5000 rpm
    400 N 6000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    11.54 in (293 mm)
    number of motor stacks
    3
    centring collar diameter
    2.36 in (60 mm)
    centring collar depth
    0.10 in (2.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.22 in (5.5 mm)
    circle diameter of the mounting holes
    3.23 in (82 mm)
    net weight
    10.36 lb(US) (4.7 kg)
    Environment
    IP degree of protection
    IP65
    Ordering and shipping details
    Category
    18351-PACDRIVE3 INTEGRATED DRIVES
    Discount Schedule
    PC52
    GTIN
    03606485294025
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 7/11/16
    prp.document.label.format pdf
    Size 145.3 KB
    Date 3/11/16
    prp.document.label.format pdf
    Size 340.3 KB
    Date 11/19/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ILM0703P22F0000 : ILM0703P22F0000_ROHS_CHINA_DECLARATION
    Description
    ILM0703P22F0000_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    ILM0703P22F0000_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 691.9 KB
    Date 6/1/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 221.5 KB
    Date 8/1/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ILM0703P22F0000 : ILM0703P22F0000_ROHS_DECLARATION
    Description
    ILM0703P22F0000_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    ILM0703P22F0000_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 412.9 KB
    Date 6/1/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ILM0703P22F0000 : ILM0703P22F0000_REACH_DECLARATION
    Description
    ILM0703P22F0000_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    ILM0703P22F0000_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /